AD7625
PRODUCTION16-Bit, 6MSPS PulSAR Differential ADC
- Part Models
- 2
- 1ku List Price
- Starting From $39.31
Overview
- Throughput: 6 MSPS
- SNR: 93 dB
- INL: ±0.45 LSB typical, ±1 LSB maximum
- DNL: ±0.3 LSB typical, ±0.5 LSB maximum
- Power dissipation: 135 mW
- 32-lead LFCSP (5 mm × 5 mm)
- SAR architecture
- No latency/no pipeline delay
- 16-bit resolution with no missing codes
- Please see data sheet for additional features
The AD7625 is a 16-bit, 6 MSPS, charge redistribution successive approximation register (SAR) based architecture analog-to-digital converter (ADC). SAR architecture allows unmatched performance both in noise (93 dB SNR) and in linearity (1 LSB). The AD7625 contains a high speed, 16-bit sampling ADC, an internal conversion clock, and an internal buffered reference. On the CNV± rising edge, it samples the voltage difference between the IN+ and IN− pins. The voltages on these pins swing in opposite phase between 0 V and REF. The 4.096 V reference voltage, REF, can be generated internally or applied externally.
All converted results are available on a single LVDS self-clocked or echoed-clock serial interface, reducing external hardware connections.
The AD7625 is housed in a 32-lead, 5 mm × 5 mm LFCSP with operation specified from −40°C to +85°C.
APPLICATIONS
- High dynamic range telecommunications
- Receivers
- Digital imaging systems
- High speed data acquisition
- Spectrum analysis
- Test equipment
Documentation
Data Sheet 1
User Guide 1
Application Note 2
Technical Articles 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7625BCPZ | 32-Lead LFCSP (5mm x 5mm w/ EP) | ||
| AD7625BCPZRL7 | 32-Lead LFCSP (5mm x 5mm w/ EP) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 25, 2025 - 25_0054 Gold wire to Copper wire Conversion (Notification) |
||
| AD7625BCPZ | PRODUCTION | |
| AD7625BCPZRL7 | PRODUCTION | |
|
Mar 23, 2012 - 11_0104 Conversion of Select Sizes of LFCSP Package Outlines from Punch to Sawn and Transfer of Assembly Site to ASE-Korea. |
||
| AD7625BCPZ | PRODUCTION | |
| AD7625BCPZRL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Differential Amplifiers 1 | ||
| ADA4932-1 | RECOMMENDED FOR NEW DESIGNS | Low Power Differential ADC Driver |
| Interface Transceivers 1 | ||
| ADN4650 | PRODUCTION |
5 kV rms, 600 Mbps Dual Tx or Rx Channel LVDS Isolator |
| LDO Linear Regulators 2 | ||
| ADP3334 | NOT RECOMMENDED FOR NEW DESIGNS | High Accuracy Low IQ, 500 mA anyCAP® Adjustable Low Dropout Regulator |
| ADP1708 | PRODUCTION | 1 A, Low Dropout, CMOS Linear Regulator |
| Operational Amplifiers (Op Amps) 3 | ||
| ADA4899-1 | PRODUCTION | Unity-Gain Stable, Ultralow Distortion, 1 nV/√Hz Voltage Noise, High Speed Op Amp |
| AD8031 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Single Amplifier |
| AD8032 | PRODUCTION | 2.7 V, 800 µA, 80 MHz Rail-to-Rail I/O Dual Amplifier |
| Voltage References 5 | ||
| ADR3440 | PRODUCTION | Micro-Power, High-Accuracy 4.096V Voltage Reference |
| ADR444 | PRODUCTION | Ultralow Noise, LDO XFET® 4.096V Voltage Reference w/Current Sink and Source |
| ADR280 | PRODUCTION | 1.2 V Ultralow Power High PSRR Voltage Reference |
| ADR3412 | PRODUCTION | Micro-Power, High-Accuracy 1.2V Voltage Reference. |
| ADR434 | PRODUCTION | Low Noise XFET® Voltage References with Current Sink and Source Capability |
Tools & Simulations
Precision ADC Driver Tool
The Precision ADC Driver Tool is a web application that simulates the performance of precision ADC and driver combinations. Potential issues with driver selection, kickback settling, and distortion are flagged, and design tradeoffs can be quickly evaluated. Simulations and calculations include system noise, distortion, and settling of the ADC input
Open Tool