AD7172-2

RECOMMENDED FOR NEW DESIGNS

Low Power, 24-Bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers

Viewing:

Part Details

  • Fast and flexible output rate: 1.25 SPS to 31.25 kSPS
  • Channel scan data rate of 6.21 kSPS/channel (161 µs settling)
  • Performance specifications
    • 17.2 noise free bits at 31.25 kSPS
    • 24 noise free bits at 5 SPS
    • INL: ±2 ppm of FSR
  • 85 dB rejection of 50 Hz and 60 Hz with 50 ms settling
  • User configurable input channels
    • 2 fully differential channels or 4 single-ended channels
    • Crosspoint multiplexer
  • On-chip 2.5 V reference (±2 ppm/°C drift)
  • True rail-to-rail analog and reference input buffers
  • Internal or external clock
  • See data sheet for additional features
AD7172-2
Low Power, 24-Bit, 31.25 kSPS, Sigma-Delta ADC with True Rail-to-Rail Buffers
AD7172-2 Functional Block Diagram AD7172-2 Pin Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources


Hardware Ecosystem

Parts Product Life Cycle Description
Analog Switches & Multiplexers 2
ADG1409 PRODUCTION 4 Ω Ron, 4-Channel ±15 V/+12 V/±5 V iCMOS Multiplexer
ADG1404 PRODUCTION 1.8 Ω Maximum On Resistance, ±15 V/12 V/±5 V, 4:1, iCMOS Multiplexer
Charge Pumps 1
ADM660 PRODUCTION CMOS Switched-Capacitor Voltage Converter
Interface Transceivers & Isolators 4
ADUM3401 PRODUCTION Quad-Channel, Digital Isolator, Enhanced System-Level ESD Reliability
ADUM3481 PRODUCTION Small, 3.75 kV RMS Quad Digital Isolators (3/1 Channel Directionality)
ADUM1401 PRODUCTION Quad-Channel Digital Isolator (3/1 Channel Directionality)
ADUM4401 PRODUCTION 5 kV RMS Quad-Channel Digital Isolators
LDO Linear Regulators 2
ADP7118 RECOMMENDED FOR NEW DESIGNS 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator
ADP7182 RECOMMENDED FOR NEW DESIGNS –28 V, −200 mA, Low Noise, Linear Regulator
Operational Amplifiers (Op Amps) 2
ADA4528-2 RECOMMENDED FOR NEW DESIGNS Precision, Ultralow Noise, RRIO, Zero-Drift Dual Op Amp
ADA4522-2 RECOMMENDED FOR NEW DESIGNS Dual 55V, EMI Enhanced, Zero Drift, Ultralow Noise, Rail-to-Rail Output Operational Amplifiers
Voltage References 2
ADR445 PRODUCTION Ultralow Noise, LDO XFET® 5.0V Voltage Reference w/Current Sink and Source
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Design Tool 1

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

IBIS Model 1


Evaluation Kits

eval board
EVAL-AD7172-2

AD7172-2 Evaluation Board

Features and Benefits

  • Full featured evaluation board for the AD7172-2
  • PC control in conjunction with the system demonstration platform (SDP), see the EVAL-SDP-CB1Z from Analog Devices, Inc., for additional information
  • PC software for control and data analysis (time domain)
  • Standalone capability

Product Details

The EVAL-AD7172-2SDZ evaluation kit features the AD7172-2, a low power, 24-bit, 31.25 kSPS, Σ-Δ analog-to-digital converter (ADC) with true rail-to-rail buffers, on-board power supply regulation, and an external amplifier section for amplifier evaluation. A 7 V to 9 V ac-to-dc adapter is regulated to 5 V and 3.3 V; this supplies the AD7172-2 and support components. The EVAL-AD7172-2SDZ connects to a USB port via the SDP on the EVAL-SDP-CB1Z controller board.

The EVAL-AD7172-2SDZ evaluation software fully configures the AD7172-2 device functionality via a user accessible register interface and provides dc time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.

Full details about the device are available in the AD7172-2 data sheet, which should be consulted when using the EVAL-AD7172-2SDZ.

EVAL-AD7172-2
AD7172-2 Evaluation Board
AD7172-2 Evaluation Board 2 sides

Reference Designs

PLC/DCS Quad Channel Voltage and Current Input Front End
CN0364 Circuits from the lab

PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility

Features and Benefits

  • Quad Channel Voltage and Current Inputs 
  • Fully Isolated 
  • HART Compatibility
Femtoampere Measurement System Functional Diagram
CN0407 Circuits from the lab

Ultrahigh Sensitivity Femtoampere Measurement Platform

Features and Benefits

  • Femtoampere measurements
  • Electrometer grade input amplifier
  • 20fA maximum input bias current @ 85°C
  • 24-bit sigma delta ADC

Part Used


Design & Integration Tools


Videos

  • lazy blur
    VIDEO · 2014-07-24 01:25
    sample_iTunes
  • lazy blur
    VIDEO · 2017-04-07 01:20
    Valeria
  • lazy blur
    VIDEO · 2014-02-11 01:44
    AnalogDevices-F04
CN0364
PLC/DCS Quad Channel Voltage and Current Input with HART Compatibility
PLC/DCS Quad Channel Voltage and Current Input Front End
EVAL-CN0364-SDPZ Evaluation Board
CN0407
Ultrahigh Sensitivity Femtoampere Measurement Platform
Femtoampere Measurement System Functional Diagram
EVAL-CN0407-SDPZ (Without Shield Installed)

Latest Discussions

No discussions on AD7172-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed