AD5315

PRODUCTION

2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC

Viewing:

Overview

  • Four 10-Bit DACS in 10-Lead MicroSOIC
  • Low Power: 600 µA @ 5 V, 500 µA @ 3 V
  • Power-Down to 200 nA @ 5 V, 80nA @ 3 V
  • Guaranteed Monotonic by Design
  • Power-On-Reset to Zero Volts
  • Three Power-Down Functions
  • Double-Buffered Input Logic
  • Output Range: 0 V to VREF
  • 2-Wire (I2C™ Compatible)
  • Data Readback Facility; Software Clear Facility
  • Simultaneous Update via LDAC bit (active low)
  • Temperature Range: −40°C to 105°C
AD5315
2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 10-Bit DAC
AD5305/AD5315/AD5325 Functional Block Diagram AD5305/AD5315/AD5325 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Interface Transceivers 2
ADUM1250 PRODUCTION Hot Swappable Dual I2C Isolator
ADuM2250 PRODUCTION Hot-Swappable Dual I2C® Isolators, 5 kV
Operational Amplifiers (Op Amps) 4
AD820 PRODUCTION Single-Supply, Rail-to-Rail, Low Power FET-Input Op Amp
OP295 PRODUCTION Rail-to-Rail Dual Op Amp
AD8638 PRODUCTION 16 V Auto-Zero, Rail-to-Rail Output Operational Amplifier
AD8639 PRODUCTION 16V Dual Auto-Zero, Rail-to-Rail Output, Precision Amplifier
Voltage References 6
REF192 PRODUCTION 2.5V Precision Micropower, Low Dropout, Low Voltage Reference
ADR3425 PRODUCTION Micro-Power, High-Accuracy 2.5V Voltage Reference
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
REF195 PRODUCTION 5.0V Precision Micropower, Low Dropout, Low Voltage Reference
ADR4550 PRODUCTION Ultra-Low-Noise, High-Accuracy 5.0V Voltage Reference
ADR435 PRODUCTION Ultralow Noise XFET® Voltage References with Current Sink and Source Capability
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed