LTM4680
RECOMMENDED FOR NEW DESIGNSDual 30A or Single 60A µModule Regulator with Digital Power System Management
- Part Models
- 3
- 1ku List Price
- Starting From $86.37
Overview
- Dual 30A or Single 60A Digitally Adjustable Analog Loops with Digital Interface for Control and Monitoring
- Wide Input Voltage Range: 4.5V to 16V
- Output Voltage Range: 0.5V to 3.3V
- 90% Full Load Efficiency from 12VIN to 1VOUT at 60A
- ±0.5% Maximum DC Output Error Over Temperature
- ±2.5% Current Readback Accuracy (25°C to 125°C)
- Integrated Input Current Sense Amplifier
- 400kHz PMBus-Compliant I2C Serial Interface
- Supports Telemetry Polling Rates up to 125Hz
- Constant Frequency Current Mode Control
- Parallel and Current Share Multiple Modules
- Pin Compatible with LTM4678
- 16mm × 16mm × 7.82mm BGA Package
- Input and Output Voltages, Currents, and Temperatures
- Running Peak Values, Uptime, Faults and Warnings
- Onboard EEPROM Fault Log Record
- Output Voltage, Voltage Sequencing and Margining
- Digital Soft-Start/Stop Ramp, Program Analog Loop
- OV/UV/OT, UVLO, Frequency and Phasing
The LTM4680 is a dual 30A or single 60A step-down µModule® (power module) DC/DC regulator featuring remote configurability and telemetry-monitoring of power management parameters over PMBus—an open standard I2C-based digital interface protocol. The LTM4680 is comprised of digitally programmable analog control loops, precision mixed-signal circuitry, EEPROM, power MOSFETs, inductors and supporting components.
The LTM4680’s 2-wire serial interface allows outputs to be margined, tuned and ramped up and down at programmable slew rates with sequencing delay times. True input current sense, output currents and voltages, output power, temperatures, uptime and peak values are readable. Custom configuration of the EEPROM contents is not required. At start-up, output voltages, switching frequency, and channel phase angle assignments can be set by pin-strapping resistors. The LTpowerPlay® GUI and DC1613 USB-to-PMBus converter and demo kits are available.
The LTM4680 is offered in a 16mm × 16mm × 7.82mm BGA package available with SnPb or RoHS compliant terminal finish. Pin compatible with LTM4678.
APPLICATIONS
- System Optimization, Characterization and Data Mining in Prototype, Production and Field Environments
Documentation
Data Sheet 1
User Guide 2
Technical Articles 1
Video 2
Device Drivers 1
Power Reference Designs 1
Brochure 2
Product Selector Card 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4680EY#PBF | 144-Lead BGA (16mm x 16mm x 7.82mm) | ||
| LTM4680IY | 144-Lead BGA (16mm x 16mm x 7.82mm) | ||
| LTM4680IY#PBF | 144-Lead BGA (16mm x 16mm x 7.82mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 29, 2025 - 25_0108 LTM4680 - Addition of a 2nd Source FET |
||
| LTM4680EY#PBF | PRODUCTION | |
| LTM4680IY | PRODUCTION | |
| LTM4680IY#PBF | PRODUCTION | |
|
Sep 13, 2022 - 22_0193 Laser Top Mark Conversion for uModule COP and TMSV_COP Packages |
||
| LTM4680EY#PBF | PRODUCTION | |
| LTM4680IY | PRODUCTION | |
| LTM4680IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4680EY#PBF | PRODUCTION | |
| LTM4680IY | PRODUCTION | |
| LTM4680IY#PBF | PRODUCTION | |
|
Feb 5, 2020 - 20_0127 Supplier Material Change for µModule |
||
| LTM4680EY#PBF | PRODUCTION | |
| LTM4680IY | PRODUCTION | |
| LTM4680IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM4680
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4680
LTpowerPlay®
LTpowerPlay® is a powerful, Windows-based development environment supporting Linear Technology's Digital Power System Management (PSM) products.
Open ToolLTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.