LTM4668
RECOMMENDED FOR NEW DESIGNSQuad DC/DC µModule Regulator with Configurable 1.2A Output Array
- Part Models
- 2
- 1ku List Price
- Starting From $9.76
Overview
- Quad Output Step-Down µModule Regulator with 1.2A per Output Channel
- Wide Input Voltage Range: 2.7V to 17V
- 0.6V to 1.8V Output Voltage
- 1.2A DC, Parallelable, Output Current Each Channel
- ±1.5% Total Output Voltage Regulation
- 100% Duty Cycle Operation
- Current Mode Control, Fast Transient Response
- External Frequency Synchronization
- Selectable Burst Mode® Operation
- Power Good Indicator
- Over Voltage, Current and Temperature Protection
- 6.25mm × 6.25mm × 2.1mm BGA Package
- Pin Compatible with LTM4668A (0.6V to 5.5V
Output, 2.25MHz)
The LTM4668 is a quad DC/DC step-down µModule (micromodule) regulator with 1.2A DC current per output. Outputs can be paralleled in an array for up to 4.8A capability. Included in the package are the switching controllers, power FETs, inductors and support components. Operating over an input voltage range of 2.7V to 17V, the LTM4668 supports an output voltage range of 0.6V to 1.8V. Only bulk input and output capacitors are needed. The device supports frequency synchronization, poly-phase operation, selectable Burst Mode operation, 100% duty cycle and low IQ operation. Its high switching frequency and a current mode architecture enables a very fast transient response to line and load changes without sacrificing stability.
Fault protection features include overvoltage, overcurrent and overtemperature protection. The power module is offered in a space saving and thermally enhanced 6.25mm × 6.25mm × 2.1mm BGA package. The LTM4668 is available with RoHS compliant terminal finish.
Applications
- Telecom, Networking and Industrial Equipment
- Multi-Rail Point of Load Regulation
- FPGAs, DSPs and ASICs Application
Documentation
Data Sheet 1
User Guide 1
Design Note 1
Technical Articles 1
Brochure 1
Book & eBook 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| LTM4668EY#PBF | 49-Lead BGA (6.25mm x 6.25mm x 2.10mm) | ||
| LTM4668IY#PBF | 49-Lead BGA (6.25mm x 6.25mm x 2.10mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 29, 2026 - 26_0022 LTM4668, LTM4668A Die Thickness and Inductor Change |
||
| LTM4668EY#PBF | PRODUCTION | |
| LTM4668IY#PBF | PRODUCTION | |
|
Sep 12, 2023 - 23_0160 LTM4668A/LTM4668 Data Sheet Revision |
||
| LTM4668EY#PBF | PRODUCTION | |
| LTM4668IY#PBF | PRODUCTION | |
|
Jul 21, 2021 - 21_0159 Ink Mark to Laser Mark Conversion for µModule |
||
| LTM4668EY#PBF | PRODUCTION | |
| LTM4668IY#PBF | PRODUCTION | |
|
Mar 20, 2020 - 19_0067 Notification of Wafer Fab Location Change for 0.35 BCD Process |
||
| LTM4668EY#PBF | PRODUCTION | |
| LTM4668IY#PBF | PRODUCTION | |
|
Feb 28, 2020 - 20_0123 Micro-Module, Test Site Transfer from Analog Devices Singapore to Analog Devices Penang, Malaysia |
||
| LTM4668EY#PBF | PRODUCTION | |
| LTM4668IY#PBF | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- LTM4668
- LTM4668A
LTpowerCAD 1
Design tools for the following parts are available in LTpowerCAD:
- LTM4668
- LTM4668A
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.
LTpowerCAD® is a power supply design program which selects power stage components, provides detailed power efficiency, shows quick loop Bode plot stability and load transient analysis, and can export to LTspice for simulation.