ADE9112
RECOMMENDED FOR NEW DESIGNSIsolated, Sigma-Delta ADCs with SPI
- Part Models
- 2
- 1ku List Price
- Starting From $5.45
Overview
- 2 (ADE9112) or 3 (ADE9113) channel isolated, simultaneously sampling Σ-Δ ADCs, with integrated isoPower, isolated dc-to-dc converters
- 3 (ADE9103) channel nonisolated, simultaneously sampling Σ-Δ ADCs
- Synchronization of multiple ADE9103/ADE9112/ADE9113 devices
- 4-wire SPI with bidirectional CRC and daisy-chain functionality
- Unique SPI readable part ID registers
- Up to 4 ADE9103/ADE9112/ADE9113 devices clocked from a single crystal or an external clock
- IRQ hardware pin and registers for fault detection and robustness
- Sample rate up to 32 kSPS
- SNR up to 95 dB
- ±31.25 mV peak analog input voltage range for current channel
- ±500 mV peak single-ended analog input voltage range for voltage channels
- Internal voltage reference temperature coefficient: <13 ppm/°C typical
- ADC offset drift: <2 nV/°C typical
- Ideal for both AC and DC measurement systems
- Single 3.3 V supply for isolated and nonisolated measurements
- Compact 28-lead, wide-body with finer pitch SOIC package with 8.3 mm creepage
- Temperature range: −40°C to +125°C
- Passes CISPR 32 Class B RF Emissions
- ADE9112 and ADE9113 safety and regulatory approvals
- IEC 60747-17 certificate of conformity expected
- 5000 V RMS for 1 minute per UL 1577
- IEC 61010-1 and IEC 62368-1
The ADE9103/ADE9112/ADE9113are precision simultaneously sampling Σ-Δ analog-to-digital converters (ADCs) for both DC and polyphase shunt-based energy metering applications. The ADE9113 integrates safety certified signal and power galvanic isolation with three simultaneously sampling fully differential 24-bit Σ-Δ ADC channels. The ADE9112 features two fully differential Σ-Δ ADC channels for isolated applications where only a single voltage channel is required. The ADE9103 is a nonisolated, 3-channel Σ-Δ ADC for use in applications where isolation is not required, such as for neutral measurement. The ADE9103/ADE9112/ADE9113 all include a high-gain, current channel best suited for use with a shunt resistor as the current sensor. Multiple ADE9103/ADE9112/ ADE9113 devices can be synchronized to sample simultaneously and provide coherent outputs.
The current channel ADC provides an 86 dBFS signal-to-noise ratio (SNR), at a sample rate of 4 kSPS, over a 1.65 kHz signal bandwidth and a typical gain drift of 13 ppm/°C, which enables down to Class 0.2 accuracy. The voltage ADCs provide an SNR of 91 dBFS over the same sample rate and bandwidth. The high gain on the current channel (IP and IM) aids the use of lower resistance shunts for reduced losses due to heat. The low offset drift of 2 nV/°C offers the performance required for DC metering.
The ADE9103/ADE9112/ADE9113 delivers system cost savings and increased robustness. The main ADE9103/ADE9112/ADE9113 can drive clocks of up to three additional ADE9103/ADE9112/ ADE9113 with a single crystal. The bidirectional, serial port interface (SPI) supports a daisy-chain capability, allowing access to all registers while reducing the required microcontroller pin count. The 28-lead SOIC_W_FP allows more compact layouts. Valid data transfers are ensured with bidirectional, cyclic redundancy check (CRC) and IRQ pin alerts the system of critical faults. The ADE9112 and ADE9113 pass CISPR 32 Class B emissions on a 2-layer printed circuit board (PCB) with the addition of a high voltage capacitor and on a 4-layer PCB with an internal stitching capacitor.
APPLICATIONS
- Shunt-based polyphase meters
- Electric vehicle supply equipment
- DC meters
- Power quality monitoring
- Solar inverters
- Process monitoring
- Protective devices
- Isolated sensor interfaces
Documentation
Data Sheet 1
User Guide 2
Application Note 2
Technical Articles 1
Safety and Regulatory Compliance 1
Video 1
Safety and Regulatory Compliance 1
Device Drivers 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADE9112ARNZ | 28-Lead SOIC (Wide, Finer Pitch) | ||
| ADE9112ARNZ-REEL | 28-Lead SOIC (Wide, Finer Pitch) |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Software Module 1
Device Drivers 2
Evaluation Software 0
Can't find the software or driver you need?
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Analog to Digital Converters (ADCs) 2 | ||
| ADEMA124 | RECOMMENDED FOR NEW DESIGNS | Simultaneously Sampling 4- and 7-Channel ΣΔ ADC with SPI |
| ADEMA127 | RECOMMENDED FOR NEW DESIGNS | Simultaneously Sampling 4- and 7-Channel ΣΔ ADC with SPI |
| LDO Linear Regulators 3 | ||
| ADP150 | PRODUCTION | Ultralow Noise, 150 mA CMOS Linear Regulator |
| ADP7112 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| ADP7118 | RECOMMENDED FOR NEW DESIGNS | 20 V, 200 mA, Low Noise, CMOS LDO Linear Regulator |
| Switching Regulators & Controllers 3 | ||
| MAX17554 | PRODUCTION | Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters |
| MAX17555 | RECOMMENDED FOR NEW DESIGNS | Integrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters |
| LT8604/LT8604C | High Efficiency 42V/120mA Synchronous Bucks | |
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADE7912 | PRODUCTION | 2-Channel, Isolated, Sigma Delta ADC with SPI |