MAX17555
RECOMMENDED FOR NEW DESIGNSIntegrated 60V, 50mA, Ultra-Small, High Efficiency, Synchronous Step-Down DC-DC Converters
60V, Low IQ Synchronous Buck Regulator Enables High Efficiency
- Part Models
- 6
- 1ku List Price
- Starting From $1.09
Overview
- Reduces External Components and Total Cost
- No Schottky–Synchronous Operation
- Internal Control Loop Compensation
- Internal Fixed Soft-Start
- Fixed Turn ON/OFF Input Voltage (MAX17554)
- All-Ceramic Capacitors, Ultra-Compact Layout
- Reduces Number of DC-DC Regulators to Stock
- Wide 4V to 60V Input Voltage (MAX17555)
- Wide 10V to 60V Input Voltage (MAX17554)
- Fixed 3.3V (MAX17554A, MAX17555A) and 5V (MAX17554B, MAX17555B) Output Voltage Options
- Adjustable Output Range from 0.8V up to 90% of VIN (MAX17554C, MAX17555C)
- Deliver up to 50mA of Load Current
- Reduced Power Dissipation
- Higher Light-Load Efficiency with Discontinuous Conduction Mode (DCM) Operation
- Power Loss Reduction with External Boot-Strap Input (FB/VO) for Internal Circuitry (Fixed Output Part Options)
- Fixed 70kHz Switching Frequency
- 3.8µA Shutdown Current (MAX17555)
- Flexible Design
- Programmable EN/UV and HYST Threshold (MAX17555)
- Open-Drain Output (Active-Low RESET) for Output Status Monitoring (MAX17555)
- Robust Operation
- Built-in Hiccup Mode Overload Protection
- Overtemperature Protection
- CISPR32 Class B Compliant
- Wide -40°C to +125°C Ambient Operating Temperature, -40°C to +150°C Junction Temperature
The MAX17554 and MAX17555 are ultra-small, high-efficiency, high voltage, synchronous step-down DC-DC converters with integrated MOSFETs that operate over a wide input voltage range and deliver up to 50mA of load current. The MAX17554 operates over a wide input voltage range from 10V to 60V and the MAX17555 operates over a wide input voltage range from 4V to 60V. The MAX17554 offers a converter solution with only three active pins, whereas the MAX17555 offers a flexible converter design in terms of EN/UV and HYST thresholds and active-low RESET features. The MAX17554A/MAX17555A and the MAX17554B/MAX17555B are fixed 3.3V and 5V output voltage devices, respectively. The MAX17554C/MAX17555C are adjustable output (0.8V to 0.9 x VIN) devices. The feedback voltage regulation accuracy of the converters over the -40°C to +125°C temperature range is ±1.5% for the MAX17554A/MAX17555A and the MAX17554B/MAX17555B, and ±1.25% for the MAX17554C/MAX17555C.
The devices feature a peak-current mode control architecture. During normal operation, at each rising edge of the clock, the high-side p-MOSFET turns on and remains on until either the appropriate or maximum duty cycle is reached or the peak current limit is detected. During the high-side p-MOSFET on-time, the inductor current ramps up. During the rest of the switching cycle or until the inductor current reaches zero, the high-side p-MOSFET remains off, the low-side n-MOSFET remains on, and the inductor current ramps down. The device features the Discontinuous Conduction Mode (DCM), in which the negative inductor current is inhibited to enable higher light load efficiency. In DCM, the device operates at a fixed switching frequency until the minimum on-time is reached. If the load demand is less than the energy corresponding to the minimum on-time pulse, the converter skips pulses to maintain output voltage regulation.
A fixed soft-start time of 0.8ms (typ) allows users to reduce input inrush current. The MAX17555 features an enable/undervoltage lockout (EN/UV) and a hysteresis (HYST) pins to allow the users to turn the device on or off at the desired input-voltage level. The MAX17555 also features an open-drain active-low RESET pin to provide a power-good signal to the system upon achieving successful regulation of the output voltage.
Applications
- Factory Automation
- Aftermarket Market Automotive
- General Point of Load
Documentation
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX17555AATA+ | LFCSP | ||
| MAX17555AATA+T | LFCSP | ||
| MAX17555BATA+ | LFCSP | ||
| MAX17555BATA+T | LFCSP | ||
| MAX17555CATA+ | LFCSP | ||
| MAX17555CATA+T | LFCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 20, 2026 - 2571D PIN/ERRATA |
||
| MAX17555CATA+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
LTspice
Models for the following parts are available in LTspice:
- MAX17555A
- MAX17555B
- MAX17555C
ADI Power Studio™ Designer
ADI Power Studio™ Designer is the next-generation tool for IC-level, power supply design, guiding engineers to faster, validated solutions.
Learn MoreSIMPLIS Models 1
LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.