AD-ACEVSE22KWZ-KIT
Overview
Features and Benefits
- Metrology subsystem plus selected other features of a level 2, 7kW to 22kW electric vehicle supply equipment (EVSE)
- Full-featured board for ADE9112, ADE9113, and ADE9178
- Rated up to three phase, 240V RMS line to neutral voltage
- Rated up to 32A current measurement with on-board shunts
- Supports up to 22kW combined power transfer to load
- Features MAX32672 low power, secure microcontroller
- Supports LCD display for energy and state updates
- Supports MODBUS™ protocol over RS-485 communication interface
- Supports Protobuf™ messages to communicate with EVerest open source software (OSS)
- IEC61851-compatible state machine implementation
Product Details
The AD-ACEVSE22KWZ-KIT is a reference design for the metrology subsystem plus selected other features of a level 2, 7 kW to 22 kW AC electric vehicle supply equipment (EVSE). It includes the ADE9113 isolated Σ-Δ analog-to-digital converter (ADC) coupled with the ADE9178 metrology DSP to accurately measure energy delivered to an electric vehicle (EV). It includes the MAX32672 ultralow- power ARM® Cortex®-M4 processor, a cost-effective, highly integrated, and highly reliable 32-bit microcontroller to accumulate energy measurements and securely send it to a host for display. A charge control state machine is run on the microcontroller to transition through different charge states when a charging plug is inserted into an electric vehicle. The kit includes a flexible printed circuit (FPC) connector and LCD to read the energy measurements and state transitions during a charging cycle. The power input/output, control pilot (CP), and proximity pilot (PP) signals are exposed on connectors at the edge of the board. The energy delivered to the EV is measured as a voltage drop across shunts and a resistor ladder network, which makes it easy to set up the boards in the field.
Getting Started
EQUIPMENT NEEDED
Documentation & Resources
-
UG-2290: AD-ACEVSE22KWZ-KIT (Rev. A)11/13/2024PDF2 M
-
AD-ACEVSE22KWZ-KIT - Design Files11/13/2024ZIP2 M