ADA4510-2

RECOMMENDED FOR NEW DESIGNS

Precision, 40 V, ±70 nV/°C, Rail-to-Rail Input and Output Op Amp with DigiTrim

Viewing:

Overview

  • Low offset voltage drift: ±70 nV/°C typical
  • Low offset voltage: ±5 μV typical, ±20 μV maximum
  • Low voltage noise: 1 μV p-p from 0.1 Hz to 10 Hz typical
  • Low voltage noise density: 5 nV/√Hz typical at f = 1 kHz
  • High common-mode rejection: 140 dB typical
  • Low input bias current: ±10 pA maximum
  • Wide gain bandwidth product: 10.4 MHz typical
  • High slew rate: 19 V/μs typical
  • Low THD: −134 dB at f = 1 kHz
  • Low quiescent supply current: 1.45 mA per amplifier typical
  • Wide supply voltage operation: 6 V to 40 V, ±3 V to ±20 V
  • Integrated EMI filter
  • Multiplexer compatible inputs
    • Rail-to-rail high impedance: differential and common-mode
    • Fast settling time
  • Rail-to-rail and output
  • No phase reversal
  • Heavy capacitive load drive capability: 1 nF
  • Wide specified temperature range: −40°C to +125°C
  • Available in 8-lead, SOIC_N and 8-lead, MSOP packages
ADA4510-2
Precision, 40 V, ±70 nV/°C, Rail-to-Rail Input and Output Op Amp with DigiTrim
ADA4510-2 Application Circuit ADA4510-2 Pin Configuration ADA4510-2 SOIC Chip Image
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Analog to Digital Converters (ADCs) 1
AD4630-24 RECOMMENDED FOR NEW DESIGNS 24-Bit, 2 MSPS Dual Channel SAR ADC
Differential Amplifiers 1
ADA4945-1 PRODUCTION High Speed, ±0.1 µV/˚C Offset Drift, Fully Differential ADC Driver
Instrumentation Amplifiers 1
AD8421 RECOMMENDED FOR NEW DESIGNS 3 nV /√Hz, Low Power Instrumentation Amplifier
LDO Linear Regulators 3
LT3093 RECOMMENDED FOR NEW DESIGNS –20V, 200mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
LT3032 Series Dual 150mA Positive/Negative Low Noise Low Dropout Linear Regulator
LT3042 RECOMMENDED FOR NEW DESIGNS 20V, 200mA, Ultralow Noise, Ultrahigh PSRR RF Linear Regulator
Operational Amplifiers (Op Amps) 2
ADA4620-1 RECOMMENDED FOR NEW DESIGNS 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output
ADA4620-2 RECOMMENDED FOR NEW DESIGNS 36 V, Precision, Low Noise, 16.5 MHz JFET Op Amp with Rail-to-Rail Output
Switching Regulators & Controllers 1
ADP5070 PRODUCTION 1 A/0.6 A, DC-to-DC Switching Regulator with Independent Positive and Negative Outputs
Voltage References 3
LTC6655 PRODUCTION 0.25ppm Noise, Low Drift Precision References
ADR4525 PRODUCTION Ultra-Low-Noise, High-Accuracy 2.5V Voltage Reference
ADR1001 RECOMMENDED FOR NEW DESIGNS Oven-Controlled, Buried Zener, Precision Voltage Reference
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • ADA4510

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
EVAL-KW4503Z

ADA4510-2 Stability + LED carrier KWIK Demo Board

Features and Benefits

  • Enables stability analysis of ADA4510-2 configured as a Transimpedance Amplifier (TIA) and a unity gain follower driving a capacitive load.
  • Easy connection to ADALM2000

Product Details

The EVAL-KW4503Z is a know-how with integrated knowledge (KWIK) demonstration board designed to familiarize its users how to predict, measure, and simulate the stability and phase margin of an operational amplifier (op amp). It enables the stability analysis of the ADA4510-2 configured as a transimpedance amplifier (TIA) and a unity gain follower driving a capacitive load.

The EVAL-KW4503Z uses the ADA4510-2, which is a dual-channel, 40 V, high-precision, low input bias current, low offset voltage, low offset voltage drift, low noise, rail-to-rail input, and output operational amplifier that can be used at any point of the signal chain, including sensing, conditioning, and output drive. With the use of Analog Devices, Inc.'s proprietary DigiTrim™ technique, the ADA4510-2 achieves best-in-class low offset drift (±70 nV/°C typical, ±500 nV/°C maximum) and low offset voltage (±5 μV typical, ±20 μV maximum), simplifying temperature calibrations in precision designs. The ADA4510-2 is specified from −40°C to +85°C and −40°C to +125°C, and is available in an 8-lead, SOIC_N.

The EVAL-KW4503Z uses one channel of the ADA4510-2 for the TIA stability KWIK demo, which provides a hands-on platform allowing the user to select from three compensation options: a marginally stable design, a design with 45° phase margin, and a design with >70° of phase margin using the ADA4510 precision CMOS amplifier.

The EVAL-KW4503Z uses the other channel of the ADA4510-2 for the capacitive load stability KWIK demo, which provides a hands-on platform showing how to stabilize a precision, 10 MHz op amp driving a 1nF capacitive load.

Both the TIA demo and capacitive load demo are combined into a single, easy-to-use board that plugs directly into the ADALM2000.

APPLICATIONS

  • Advanced Education

eval board
EVAL-KW4501Z

Integrated Noise KWIK Demo Board

Features and Benefits

  • Allows for Quick Measurement of Operational Amplifier’s Integrated Noise
  • Accommodate Other 8-Lead SOIC, Dual-Channel Operational Amplifiers with Similar Pin Configurations as DUT
  • Plug-and-Play Feature Facilitates Attachment onto the ADALM2000 to Run Quick Tests and Measurements in Scopy (Companion Software of ADALM2000)

Product Details

EVAL-KW4501Z demonstration board evaluates and differentiates the integrated noise of a 2-channel operational amplifier. Both channels have a default gain of G = -1000, and each channel has a different combination of resistor values.

See Figure 1in user guide for the circuit configuration of each channel; the resistor values are set as follows: (1) RF = 1MΩ and RG = 1kΩ for Channel A; and (2) RF = 10kΩ and RG = 10Ω for Channel B.

The EVAL-KW4501Z is a companion board to the Integrated Noise KWIK Lecture and Lab Training Module. It is part of the KWIK Demo Board family, a series of instructional and demonstrative evaluation boards that can be directly plugged into the ADALM2000, Analog Devices Inc.’s portable, USB-powered, software-defined test and measurement instrument.

The ADA4510-2, the EVAL-KW4501Z’s featured IC, is a dual-channel, high-precision, low-offset voltage, low-noise, rail-to-rail input, and output operational amplifier. This part has a wide 6V to 40V supply voltage operation range. It can be powered up by the ADALM2000’s on-board ±5V voltage supplies.

The EVAL-KW4501Z uses the 8-pin SOIC version of ADA4510-2 and accommodates other ICs with the same footprint and pin configurations. Full specifications for the ADA4510-2 are available on www.analog.com.

eval board
EVAL-KW4502Z

Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board

Features and Benefits

  • Enables quick measurement of low frequency noise (0.1 Hz to 10 Hz)
  • Evaluates low power, low noise, and zero-drift amplifiers
  • Accommodates 5-lead TSOT, 8-lead SOIC, and 8-lead MSOP packages
  • Easy plugin into ADALM2000 Active learning module

Product Details

The EVAL-KW4502Z is a demonstration board for evaluating the low-frequency noise of three general operational amplifiers (op amp): (1) low power op amp, (2) low noise, bipolar op amp, and (3) low noise, zero drift op amp.

The EVAL-KW4502Z uses ADA4510-2 which is a dual-channel, 40 V, high precision, low input bias current, low offset voltage, low offset voltage drift, low noise, rail-to-rail input and output operational amplifier that can be used at any point of the signal chain, including sensing, conditioning, and output drive. More importantly, it can operate in low voltage supplies as +/-5V that can be provided by the ADALM2000 Active Learning Module.

The EVAL-KW4502Z accommodates LT1782, ADA4077, and ADA4522 in a thin small outline transistor (TSOT), standard small outline package (SOIC), and mini small outline package (MSOP), respectively.

Full specifications on the LT1782, ADA4077, and ADA4522 are available on the Analog Devices, Inc. website.

  • Advanced Education

eval board
EVAL-ADA4510-2

Evaluating the ADA4510-2 Precision, 40 V, ±70 nV/°C, Rail-to-Rail Input and Output Op Amp with DigiTrim

Features and Benefits

  • Full featured evaluation boards for the ADA4510-2, a dual-channel, low input bias current amplifier available in an 8-lead, standard small outline package (SOIC_N) and in a mini small outline package (MSOP)
  • Enables quick prototyping
  • User defined circuit configuration
  • Edge mounted SMA connectors
  • Connects easily to test equipment and other circuits
  • Available provisions for photodiode sensors for quick evaluation
    • Connections available for photodiode bias
    • Guard traces to minimize leakage

Product Details

This user guide is designed to aid in the evaluation of the ADA4510-2. The EVAL-ADA4510-2ARZ and EVALADA4510-2ARMZ are evaluation boards used to test the ADA4510-2, a dual-channel, low input bias current amplifier that comes in an 8‑lead, standard small outline package (SOIC_N) and in a mini small outline package (MSOP). The EVAL-ADA4510-2ARZ and the EVAL-ADA4510-2ARMZ are hereafter referred to as the ADA4510-2 evaluation board in this user guide. The design of this evaluation board emphasizes simplicity and ease of use. Provisions are available on the board to interface easily to test equipment.

The ADA4510-2 evaluation board uses surface-mount components (SMT) in case size 0603, except for bypass capacitors and termination resistors. The ADA4510-2 evaluation board features a variety of unpopulated resistor and capacitor footprints that provide the user with multiple choices and extensive flexibility for different application circuits.

The evaluation board has provisions for photodiode sensors that allow for easy configuration of a transimpedance amplifier (TIA). The layout is optimized with provisions for guarding to ensure low leakage and low parasitic capacitance for TIA applications.

Additionally, the evaluation board has provisions to build different types of filters. For selecting specific component values and designing filters, refer to https://tools.analog.com/en/filterwizard/.

Full details about the part are available in the ADA4510-2 data sheet, which must be consulted when using the ADA4510-2 evaluation board.

EVAL-KW4503Z
ADA4510-2 Stability + LED carrier KWIK Demo Board
EVAL-KW4503Z Board Photo Angle View EVAL-KW4503Z Board Photo Top View EVAL-KW4503Z Board Photo Bottom View
EVAL-KW4501Z
Integrated Noise KWIK Demo Board
EVAL-KW4501Z Evaluation Board Photo Angle View EVAL-KW4501Z Evaluation Board Photo Top View EVAL-KW4501Z Evaluation Board Photo Bottom View
EVAL-KW4502Z
Low Frequency (0.1 Hz to 10 Hz) Noise Know-how with Integrated Knowledge (KWIK) Demo Board
EVAL-KW4502Z Board Photo Angle View EVAL-KW4502Z Board Photo Top View EVAL-KW4502Z Board Photo Bottom View
EVAL-ADA4510-2
Evaluating the ADA4510-2 Precision, 40 V, ±70 nV/°C, Rail-to-Rail Input and Output Op Amp with DigiTrim
EVAL-ADA4510-2ARZ Evaluation Board EVAL-ADA4510-2ARZ Evaluation Board - Top View EVAL-ADA4510-2ARZ Evaluation Board - Bottom View

Latest Discussions

No discussions on ADA4510-2 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed