AD8606

PRODUCTION

Precision, Low Noise, RRIO, CMOS Op Amp (Dual)

Viewing:

Overview

  • Low offset voltage: 65 μV maximum
  • Low input bias currents: 1 pA maximum
  • Low noise: 8 nV/√Hz
  • Wide bandwidth: 10 MHz
  • High open-loop gain: 1000 V/mV
  • Unity gain stable
  • Single-supply operation: 2.7 V to 5.5 V
  • 5-ball WLCSP for single (AD8605), and 8-ball WLCSP for dual (AD8606)
AD8606
Precision, Low Noise, RRIO, CMOS Op Amp (Dual)
AD8606 Chip Image AD8606 Pin Configuration AD8606 Pin Configuration AD8606 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Modal heading
Modify Design LTspice Simulation
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • AD8606

ADI Circuit Explorer™

ADI Circuit Explorer™ uses AI to interpret natural language prompts and search a database of validated analog circuit designs, helping you quickly find the best match for your needs.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Signal Chain Designer

Signal Chain Designer is a web-based tool designed to create and simulate complex precision signal chains. See your circuit’s performance before you commit to your PCB: transfer function, noise, power consumption, input range, and DC error. Quickly experiment with different parts and architectures. Signal chains can be exported to LTspice for further analysis.

Open Tool

SPICE Model 1

LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.


Evaluation Kits

eval board
ADZS-SC584-EZLITE

ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)

Features and Benefits

  • ADSP-SC584 349-pin 19x19mm BGA
  • 2Gb DDR3 Memory
  • 128 Mb SPI Flash
  • Ethernet (10/100 &  GigE)
  • ADAU1977 quad ADC
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • AD2410 Automotive Audio Bus (A2B)
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

 

Product Details

The ADSP-SC584 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC584 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with two 180 day licenses for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator.

Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.

The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
ADZS-SC589-EZLITE

ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)

Features and Benefits

  • ADSP-SC589 529-pin 19x19mm BGA
  • 4Gb DDR3 Memory
  • 128 Mb SPI Flash
  • 2 x Ethernet (1x 10/100, 1x GigE)
  • ADAU1979 quad ADC
  • ADAU1962A 12 channel 24-bit DAC
  • SPDIF in/out, optical & coax
  • UART
  • 2 CAN transceivers + RJ11 connectors
  • USB OTG
  • USB HS
  • PCIe
  • SD/MMC memory connector
  • HADC
  • EI3 Expansion Interface
  • EZLITE includes ICE-1000 JTAG emulator and a permanent CrossCore® Embedded Studio license for use with the EZLITE via ICE-1000

Product Details

The ADSP-SC589 EZ-KIT Lite and EZ-Board® are evaluation systems for the ADSP-SC58x family of SHARC® processors. The ADSP-SC589 processor is based on the SHARC+ core dual processor with the arm® Cortex-A5 processor core and is designed for a wide array of markets, from automotive and pro-audio to industrial-based applications that require high floating-point performance. The EZ-Board is shipped with all of the necessary hardware—you can start the evaluation immediately. The package contains the standalone evaluation board, CE-approved power supply, and USB cable. The EZ-KIT Lite® version ships with an EZ-Kit license for CrossCore® Embedded Studio (CCES) and the ICE-1000 emulator, while the EZ-Board version requires the customer to provide an ICE-1000 or ICE-2000 emulator. The EZ-Kit license gives the user a full, subscription based license to use CCES with only the ADSP-SC589 EZ-KIT Lite evaluation board.


Expansion Interface III connectors are provided for interfacing with additional extender boards to provide LCD, camera, video, and audio. Traditional mechanical switches for changing the board's factory setup have been removed in favor of I2C controlled software switches. The only remaining mechanical switches are the boot mode switch, JTAG configuration switches, and push buttons.


The evaluation board is designed to be used in conjunction with the CrossCore® Embedded Studio (CCES) development tools to test capabilities of the ADSP-SC58x processors. The development environment aids advanced application code development and debug, such as:

  • Create, compile, assemble, and link application programs written in C++, C, and assembly
  • Load, run, step, halt, and set breakpoints in application programs
  • Read and write data and program memory
  • Read and write core and peripheral registers

eval board
EVAL-OPAMP-2

EVAL-OPAMP-2 Evaluation Board

Product Details

The universal precision op amp evaluation boards have been designed and optimized for many circuit configurations allowing the users to best suit their applications. These boards are all RoHs compliant. See references below on what board to order by lead count and package.

  • EVAL-PRAOPAMP-2CPZ (dual 8-lead LFCSP) CP-8
  • EVAL-PRAOPAMP-2RMZ (dual 8-lead MSOP) RM-8
  • EVAL-PRAOPAMP-2RZ (dual 8-lead SOIC) R-8

ADZS-SC584-EZLITE
ADSP-SC584 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (349-ball CSPBGA)
ADZS-SC584-EZLITE - Angle View ADZS-SC584-EZLITE - Bottom View ADZS-SC584-EZLITE - Top View ADZS-SC584-EZLITE Kit
ADZS-SC589-EZLITE
ADSP-SC589 Evaluation Hardware for the ADSP-SC58x/ADSP-2158x SHARC Family (529-ball CSPBGA)
ADZS-SC589-EZLITE - Angle View ADZS-SC589-EZLITE - Bottom View ADZS-SC589-EZLITE - Top View ADZS-SC589-EZLITE Kit
EVAL-OPAMP-2
EVAL-OPAMP-2 Evaluation Board
EVAL-OPAMP-2 EVAL-OPAMP-2 EVAL-OPAMP-2

Reference Designs

Optimized Signal Chain for Impedance Measurement Accuracy
CN0217 Circuits from the lab

High Accuracy Impedance Measurements Using 12-Bit Impedance Converters

Features and Benefits

  • High accuracy impedance measurement
  • Complex impedance measurments using internal frequency generator
  • Measure up to several hundred k-ohms
4 mA to 20 mA Single Supply Analog to Digital Conversion with Isolation
CN0336 Circuits from the lab

12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for 4-20 mA Inputs

Features and Benefits

  • 4-20mA receiver
  • Single Supply
  • Fully Isolated
±10 V Single Supply Data Acquisition System
CN0335 Circuits from the lab

12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for ±10 V Inputs

Features and Benefits

  • Industrial Level Signal Conditioning
  • Single Supply
  • Fully Isolated
Fully Isolated Data Acquisition System for Conductivity Measurements
CN0349 Circuits from the lab

Fully Isolated Conductivity Measurement Data Acquisition System

Features and Benefits

  • Accurate conductivity measurements to 1%
  • Small PCB footprint
  • Fully isolated
CN0217
High Accuracy Impedance Measurements Using 12-Bit Impedance Converters
Optimized Signal Chain for Impedance Measurement Accuracy
CN0336
12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for 4-20 mA Inputs
4 mA to 20 mA Single Supply Analog to Digital Conversion with Isolation
CN0335
12-Bit, 300 kSPS, Single-Supply, Fully Isolated, Data Acquisition System for ±10 V Inputs
±10 V Single Supply Data Acquisition System
EVAL-CN0335-PMDZ Evaluation Board
EVAL-CN0335-PMDZ Evaluation Board - Top View
EVAL-CN0335-PMDZ Evaluation Board - Bottom View
CN0349
Fully Isolated Conductivity Measurement Data Acquisition System
Fully Isolated Data Acquisition System for Conductivity Measurements
EVAL-CN0349-PMDZ Evaluation Board
EVAL-CN0349-PMDZ Evaluation Board - Top View
EVAL-CN0349-PMDZ Evaluation Board - Bottom View

Latest Discussions

Recently Viewed