ADG715
PRODUCTIONCMOS, Low Voltage, I2C Compatible Interface, Serially Controlled, Octal SPST Switches
- Part Models
- 3
- 1ku List Price
- Starting From $3.01
Overview
- I²C-compatible interface
- 2.7 V to 5.5 V single supply
- ±2.5 V dual supply
- 2.5 Ω on resistance
- 0.6 Ω on resistance fatness
- 0.1 nA leakage currents
- Octal SPST
- Power-on reset
- Fast switching times
- TTL/CMOS compatible
- 24-lead TSSOP and 24-lead LFCSP
The ADG715 is a complementary metal-oxide semiconductor (CMOS), octal single-pole, single-throw (SPST) switch controlled via a 2- wire serial interface. On resistance is closely matched between switches and is flat over the full signal range. Each switch conducts equally well in both directions and the input signal range extends to the supplies. Data is written to these devices in the form of 8 bits, each bit corresponding to one channel.
The ADG715 uses a 2-wire serial interface that is compatible with the I2C interface standard. The ADG715 has four hardwired addresses, selectable from two external address pins (A0 and A1). The pins allow the two LSBs of the 7-bit slave address to be set by the user. A maximum of four of these devices may be connected to the bus.
On power-up, all switches are in the OFF condition, and the internal registers contain all zeros.
A low power consumption and operating supply range of 2.7 V to 5.5 V makes this part ideal for many applications. The ADG715 may also be supplied from a dual ±2.5 V supply. The ADG715 is available in a 24-lead TSSOP.
Product Highlights
- 2-wire serial interface.
- Single-/dual-supply operation.
The ADG714 and ADG715 are fully specified and guaranteed with 3 V, 5 V, and ±2.5 V supply rails. - Low on resistance, typically 2.5 Ω.
- Low leakage.
- Power-on reset.
- A 24-lead TSSOP.
Applications
- Data acquisition systems
- Communication systems
- Relay replacement
- Audio and video switching
Documentation
Data Sheet 1
User Guide 1
Technical Articles 2
Product Selection Guide 1
Circuit Note 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADG715BRUZ | 24-Lead TSSOP | ||
| ADG715BRUZ-REEL | 24-Lead TSSOP | ||
| ADG715BRUZ-REEL7 | 24-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| ADG715BRUZ | PRODUCTION | |
| ADG715BRUZ-REEL | PRODUCTION | |
| ADG715BRUZ-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| ADG715BRUZ | PRODUCTION | |
| ADG715BRUZ-REEL | PRODUCTION | |
| ADG715BRUZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.