Interface Transmitters
Analog Devices offers a comprehensive portfolio of high performance transmitters supporting key interface standards including RS-232, RS-485, RS-422, CAN, and HDMI for robust signal integrity across
Go to Product Selection Table
Viewing:
Products in Category
ADV7535
RECOMMENDED FOR NEW DESIGNS
MIPI/DSI Receiver with HDMI Transmitter
ADV7513
RECOMMENDED FOR NEW DESIGNS
165 MHz High Performance HDMI Transmitter
ADV7511
RECOMMENDED FOR NEW DESIGNS
225 MHz, High Performance HDMI® Transmitter with ARC
ADN4665
PRODUCTION
3 V, LVDS, Quad, CMOS Differential Line Driver
ADN4663
PRODUCTION
Dual, 3 V, CMOS, LVDS High Speed Differential Driver
ADN4661
PRODUCTION
Single, 3 V, CMOS, LVDS, High Speed Differential Driver
ADN4667
PRODUCTION
3 V LVDS Quad CMOS Differential Line Driver
MAX3293
PRODUCTION
20Mbps, +3.3V, SOT23 RS-485/RS-422 Transmitters
MAX3295
PRODUCTION
20Mbps, +3.3V, SOT23 RS-485/RS-422 Transmitters
MAX3294
PRODUCTION
20Mbps, +3.3V, SOT23 RS-485/RS-422 Transmitters
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}