ADN4665
PRODUCTION3 V, LVDS, Quad, CMOS Differential Line Driver
- Part Models
- 4
- 1ku List Price
- Starting From $1.94
Overview
|
|
The ADN4665 is a quad-channel, CMOS, low voltage differential signaling (LVDS) line driver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption.
The device accepts low voltage TTL/CMOS logic signals and converts them to a differential current output of typically ±3.5 mA for driving a transmission medium such as a twisted pair cable. The transmitted signal develops a differential voltage of typi-cally ±350 mV across a termination resistor at the receiving end. This voltage is converted back to a TTL/CMOS logic level by an LVDS receiver.
The ADN4665 also offers active high and active low enable/ disable inputs (EN and overbar: EN). These inputs control all four drivers and turn off the current outputs in the disabled state to reduce the quiescent power consumption to typically 10 mW. The ADN4665 offers a new solution to high speed, point-to-point data transmission and offers a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).
ApplicationsDocumentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4665ARUZ | 16-Lead TSSOP | ||
| ADN4665ARUZ-REEL7 | 16-Lead TSSOP | ||
| ADN4665ARZ | 16-Lead SOIC | ||
| ADN4665ARZ-REEL7 | 16-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.