ADN4667
PRODUCTION3 V LVDS Quad CMOS Differential Line Driver
- Part Models
- 5
- 1ku List Price
- Starting From $1.78
Overview
|
|
The ADN4667 is a quad, CMOS, low voltage differential signaling (LVDS) line driver offering data rates of over 400 Mbps (200 MHz) and ultralow power consumption. It features a flow through pinout for easy PCB layout and separation of input and output signals.
The device accepts low voltage TTL/CMOS logic signals and converts them to a differential current output of typically ±3.1 mA for driving a transmission medium such as a twisted pair cable. The transmitted signal develops a differential voltage of typi- cally ±310 mV across a termination resistor at the receiving end. This is converted back to a TTL/CMOS logic level by an LVDS receiver, such as the ADN4668.
The ADN4667 also offers active high and active low enable/ disable inputs (EN and EN). These inputs control all four drivers and turn off the current outputs in the disabled state to reduce the quiescent power consumption to typically 10 mW.
The ADN4667 and its companion LVDS receiver, the ADN4668, offer a new solution to high speed, point-to-point data trans- mission, and a low power alternative to emitter-coupled logic (ECL) or positive emitter-coupled logic (PECL).
Applications
Data Sheet, Rev. A, 5/08
Documentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADN4667ARUZ | 16-Lead TSSOP | ||
| ADN4667ARUZ-REEL7 | 16-Lead TSSOP | ||
| ADN4667ARZ | 16-Lead SOIC | ||
| ADN4667ARZ-REEL7 | 16-Lead SOIC | ||
| ADN4667WARZ-REEL7 | 16-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 1, 2025 - 25_0162 Gold to Copper Wire Conversion |
||
| ADN4667ARUZ | PRODUCTION | |
| ADN4667ARUZ-REEL7 | PRODUCTION | |
|
Nov 23, 2010 - 10_0004 Halogen Free Material Change for SOIC Narrow Body Products Assembled at Amkor |
||
| ADN4667ARZ | PRODUCTION | |
| ADN4667ARZ-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.