Interface Transmitters
Analog Devices offers a comprehensive portfolio of high performance transmitters supporting key interface standards including RS-232, RS-485, RS-422, CAN, and HDMI for robust signal integrity across
Go to Product Selection Table
Viewing:
Products in Category
ADV7535
RECOMMENDED FOR NEW DESIGNS
MIPI/DSI Receiver with HDMI Transmitter
ADV7513
RECOMMENDED FOR NEW DESIGNS
165 MHz High Performance HDMI Transmitter
ADV7511W
RECOMMENDED FOR NEW DESIGNS
165 MHz High Performance HDMI Transmitter
ADV7511
RECOMMENDED FOR NEW DESIGNS
225 MHz, High Performance HDMI® Transmitter with ARC
ADN4665
PRODUCTION
3 V, LVDS, Quad, CMOS Differential Line Driver
ADN4663
PRODUCTION
Dual, 3 V, CMOS, LVDS High Speed Differential Driver
ADN4661
PRODUCTION
Single, 3 V, CMOS, LVDS, High Speed Differential Driver
ADN4667
PRODUCTION
3 V LVDS Quad CMOS Differential Line Driver
MAX3294
PRODUCTION
20Mbps, +3.3V, SOT23 RS-485/RS-422 Transmitters
MAX3295
PRODUCTION
20Mbps, +3.3V, SOT23 RS-485/RS-422 Transmitters
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}