LTC4155

RECOMMENDED FOR NEW DESIGNS

Dual Input Power Manager/ 3.5A Li-Ion Battery Charger with I2C Control and USB OTG

Viewing:

Overview

  • High Efficiency Charger Capable of 3.5A Charge Current
  • Monolithic Switching Regulator Makes Optimal Use of Limited Power and Thermal Budget
  • Dual Input Overvoltage Protection Controller
  • Priority Multiplexing for Multiple Inputs
  • I2C/SMBus Control and Status Feedback
  • NTC Thermistor ADC for Temperature Dependent Charge Algorithms (JEITA)
  • Instant-On Operation with Low Battery
  • Battery Ideal Diode Controller for Power Management
  • USB On-The-Go Power Delivery to the USB Port
  • Full Featured Li-Ion/Polymer Battery Charger with Four Float Voltage Settings
  • 28-Lead 4mm × 5mm QFN Package
LTC4155
Dual Input Power Manager/ 3.5A Li-Ion Battery Charger with I2C Control and USB OTG
I2C Controlled High Power Battery Charger/USB Power Manager Switching Regulator Efficiency Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Evaluation Software 1


Hardware Ecosystem

Parts Product Life Cycle Description
Battery Charger ICs 1
LTC4099 PRODUCTION I2C Controlled USB Power Manager/ Charger with Overvoltage Protection
Battery Monitors & Fuel Gauges 1
LTC2942-1 Obsolete 1A Battery Gas Gauge with Internal Sense Resistor and Temperature/Voltage Measurement
Hot Swap Controllers 1
LTC4362-1
LTC4362-2
1.2A Overvoltage/Overcurrent Protector
Ideal Diodes and PowerPath Controllers 2
LTC2955 RECOMMENDED FOR NEW DESIGNS Pushbutton On/Off Controller with Automatic Turn-On
LTC4417 RECOMMENDED FOR NEW DESIGNS Prioritized PowerPath Controller
Interface Transceivers 1
LTM2884 PRODUCTION Isolated USB Transceiver with Isolated Power
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Evaluation Kits

eval board
DC1674A-A

LTC4155EUFD Demo Board I VIN = 4.35V to 5.5V, Dual Input Li-Ion Charger with USB OTG, VOUT = 4.5V, VBATT = 4.05V to 4.2V @ 3.5A; DC590B Demo Board required

Product Details

Demonstration Circuit 1674A-A is dual input power manager/3.5A Li-Ion battery charger with I2C control and USB On-The-Go (OTG). The dual input multiplexer, overvoltage protection (OVP) and reverse voltage protection (RVP) is implemented with external N-channel MOSFETs. An onboard buck regulator generates the VOUT voltage from the active input voltage. This voltage is regulated to minimize the dissipation in the battery charger. The minimum voltage of the VOUT regulator is 3.5V to provide an instant-on function when the battery is fully discharged. Most functions on the LTC4155EUFD are controlled via the I2C serial interface. The LTC4155EUFD also provides extensive status information via the I2C serial interface.

DC1674A-A
LTC4155EUFD Demo Board I VIN = 4.35V to 5.5V, Dual Input Li-Ion Charger with USB OTG, VOUT = 4.5V, VBATT = 4.05V to 4.2V @ 3.5A; DC590B Demo Board required
DC1674A-A - Schematic

Latest Discussions

Recently Viewed