Overview
Features & Benefits
- Analog Devices has worked closely with FPGA and processor manufacturers to develop verified power solutions that optimize cost, size and efficiency in high performance applications
- Our reference designs are supported by an intuitive design tool set and IP
- Our team can provide designs for quick prototypes that can speed time to market in the most complex applications
Product Categories
Parts Used
Documentation
Demo Board Schematic (1)
Circuit Description
Discussions
Sample Products
Samples
Product |
Description |
Available Product
|
LTM4628 | Dual 8A or Single 16A DC/DC μModule (Power Module) Regulator | |
LTM4618 | 6A DC/DC μModule Regulator with Tracking and Frequency Synchronization | |
LTM4601 LTM4601-1 |
12A µModule (Power Module) Regulator with PLL, Output Tracking and Margining | |
LTC3855 | Dual, Multiphase Synchronous DC/DC Controller with Differential Remote Sense |
LTC3855EFE#PBF LTC3855EUJ#PBF LTC3855IFE#PBF LTC3855IUJ#PBF |
LTC3026 | 1.5A Low Input Voltage VLDO Linear Regulator |
LTC3026EDD#PBF LTC3026EMSE#PBF LTC3026IDD#PBF LTC3026IMSE#PBF |
LTC3025-1 LTC3025-2 LTC3025-3 LTC3025-4 |
500mA Micropower VLDO Linear Regulators |
LTC3025EDC-1#TRMPBF LTC3025EDC-2#TRMPBF LTC3025EDC-3#TRMPBF LTC3025EDC-4#TRMPBF LTC3025IDC-1#TRMPBF LTC3025IDC-2#TRMPBF LTC3025IDC-3#TRMPBF LTC3025IDC-4#TRMPBF |
LT3980 | 58V, 2A, 2.4MHz Step-Down Switching Regulator with 85μA Quiescent Current |
LT3980EDE#PBF LT3980EMSE#PBF LT3980HMSE#PBF LT3980IDE#PBF LT3980IMSE#PBF |
LT3080 | Adjustable 1.1A Single Resistor Low Dropout Regulator |
LT3080EDD#PBF LT3080EMS8E#PBF LT3080EQ#PBF LT3080EST#PBF LT3080ET#31PBF LT3080ET#PBF LT3080IDD#PBF LT3080IMS8E#PBF LT3080IQ#PBF LT3080IST#PBF LT3080IT#PBF |
LT3029 | Dual 500mA/500mA Low Dropout, Low Noise, Micropower Linear Regulator |
LT3029EDE#PBF LT3029EMSE#PBF LT3029HDE#PBF LT3029HMSE#PBF LT3029IDE#PBF LT3029IMSE#PBF |