Overview
Features and Benefits
- Full featured evaluation board for the AD7761
- PC control in conjunction with the SDP-H1 system demonstration platform (EVAL-SDP-CH1Z)
- PC software control and data analysis
- Time and frequency domain
- Standalone hardware capability
Product Details
The EVAL-AD7761FMCZ evaluation kit features the AD7761 16-bit, 256 kSPS, analog-to-digital converter (ADC). A 7 V to 9 V external bench top supply is regulated to 5 V and 3.3 V to supply the AD7761 and support components. The EVAL-AD7761FMCZ board connects to the USB port of the PC via a connection to the EVAL-SDP-CH1Z motherboard.The AD7761 evaluation software fully configures the AD7761 device register functionality and provides dc and ac time domain analysis in the form of waveform graphs, histograms, and associated noise analysis for ADC performance evaluation.
The EVAL-AD7761FMCZ is an evaluation board that allows the user to evaluate the features of the ADC. The user PC software executable controls the AD7761 over a USB cable through the EVAL-SDP-CH1Z system demonstration platform (SDP).
Full specifications for the AD7761 are available in the product data sheet, which should be consulted in conjunction with this user guide when working with the evaluation board.
Markets and Technologies
-
- Protocol Analyzer Solutions
- Noise, Vibration, and Harshness (NVH) Automotive Solutions
- Power Circuit Solutions for Instrumentation
- Communications Test Equipment Solutions
- Signal Generator (Audio through RF) Solutions
- Radio Frequency (RF) Signal and Vector Network Analyzer Solutions
- Impedance Measurement and Analysis Solutions
- Parametric Measurement Solutions
- DC Sources and Power Supply Solutions
- Precision Measurement Solutions
- Data Acquisition Solutions
- Analytical Instruments
Applicable Parts
Package Contents
- EVAL-AD7761FMCZ evaluation board
- Evaluation software CD for the AD7761
Documentation & Resources
-
Layout4/7/2016PDF
-
Bill of Materials4/7/2016XLS
-
Schematic4/7/2016PDF