Overview
Features and Benefits
Xilinx Kintex Ultrascale+ XCKU15P-2FFVE1517E FPGA.
- One (1) FMC+ connector.
- Twenty (20) 28Gbps transceivers supported by one (1) FMC+ connector.
- HMC DRAM
- Simple USB 3.0 port interface.
- Two micro SD cards are included, "TRX" -- for ADRV9026 evaluation boards and "HSX" -- for MxFE™ evaluation boards.
Product Details
When connected to a specified Analog Devices high speed converter evaluation board, the ADS9-V2EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS9-V2EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.Markets & Technology
Applicable Parts
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.