Oxygen Saturation (SpO2) Measurement Solutions
Analog Devices’ oxygen saturation (SpO2) measurement application products are powered by low power, integrated optical sensing, and transmitting technology.
These signal chains have enhanced programmability and best-in-class signal-to-noise ratios to accommodate different body locations, even under a challenging perfusion index. Discrete, high-precision amplifiers and converters are offered for the highest clinical-grade performance use cases. Our products offer improved oxygen saturation measurement performance.
Value and Benefits
- Superior SNR Performance: AFEs and power ICs deliver best-in-class signal-to-noise ratios for SpO2 accuracy.
- Clinical-Grade Readiness: Supports high-precision oxygen saturation monitoring in advanced medical wearables.
- Flexible Programmability: Microprocessors and RF interfaces enable customizable safety and connectivity features.
Featured Products
Photometric Front End with I2C
Photometric Front End with SPI
Reference Designs
Evaluation Boards
Interactive Signal Chains
Developer Tools and Resources
Design Tools
Simulation Models
Files and Downloads
Book & eBook
Understanding Silent Switcher Technology: High Efficiency, Low EMI eBook
7.75 M
Data Sheet
ADGS1612: SPI Interface, 1 Ω RON, ±5 V, 12 V, 5 V, 3.3 V, Mux Configurable, Quad SPST Switch Data Sheet
373.21 K
ADP5350: Advanced Battery Management PMIC with Inductive Boost LED and Three LDO Regulators Data Sheet
1.68 M
Product Highlight
ADAS1000 5-Electrode ECG AFE
595.84 K
Product Selection Guide
Precision Products and Signal Chain Solutions: Selection Guide 2019
13.38 M
Circuit Note
CN0407: Ultrahigh Sensitivity Femtoampere Measurement Platform
548.59 K
CN0370: 16-Bit, Single-Supply LED Current Driver with Less than ±1 LSB Integral and Differential Nonlinearity
232.9 K
Brochure
Silent Switcher Technology
1.74 M
The Building Blocks of the IoT
1.83 M
Technologies for High Performance Portable Healthcare Devices
598.17 K
User Guide
UG-1091: How to Set Up and Use the ADuCM3027/ADuCM3029
1.67 M
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}