MAX20360
RECOMMENDED FOR NEW DESIGNSPMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ System
Industry's Most Highly Integrated PMIC for 24/7 Monitoring Systems Such as Wearables and IoT
- Part Models
- 22
- 1ku List Price
- Starting From $7.63
Overview
- Extend Battery-Use Time Between Battery Charging
- 2 x Micro-IQ, 400mA Buck Regulators (330nA IQ
typ each)
- 0.550V to 1.180V in 10mV Steps
- 0.550V to 2.125V in 25mV Steps
- 0.550V to 3.700V in 50mV Steps
- Micro-IQ, 600mA Buck Regulator (330nA IQ typ)
- 0.550V to 1.180V in 10mV Steps
- 0.550V to 2.125V in 25mV Steps
- 0.550V to 3.700V in 50mV Steps
- Micro-IQ LV LDO/Load Switch (1μA IQ typ)
- 1.0V to 2.0V Input Voltage
- 50mA Output
- 0.5V to 1.95V Output, 25mV Steps
- Micro-IQ LDO/Load Switch (1μA IQ typ)
- 1.71V to 5.5V Input Voltage
- 100mA Output
- 0.9V to 4V, 100mV Steps
- Micro-IQ Buck-Boost Regulator (2μA IQ typ)
- 1.5W Output
- 2.6V to 5V in 50mV Steps
- 2 x Micro-IQ, 400mA Buck Regulators (330nA IQ
typ each)
- Easy-to-Implement Li+ Battery Charging
- Wide Fast Charge Current Range: 5mA to 500mA
- 28V/-5.5V Tolerant Input Programmable JEITA Current/Voltage Profiles
- Minimize Solution Footprint through High Integration
- 3.3V or 5.0V Safe Output LDO
- 15mA When CHGIN Present
- ERM/LRA Haptic Driver
- Automatic Braking (LRA Only)
- Automatic Resonance Tracking (LRA Only)
- 3.3V or 5.0V Safe Output LDO
- Supports a Wide Variety of Display Options
- Micro-IQ Boost Regulator (2.4μA IQ typ)
- 300mW Output
- 5V to 20V in 250mV Steps
- 3-Channel Current Sinks
- 20V Tolerant
- Programmable from 0.6mA to 30mA
- Optimize System Control
- Programmable Push-Button Controller
- Programmable Supply Sequencing
- Factory Shelf Mode
- On-Chip Voltage/Charge Current Monitor Mux and Analog-to-Digital Converter (ADC)
- Micro-IQ Boost Regulator (2.4μA IQ typ)
The MAX20360 is a highly integrated and programmable power management solution designed for ultra-low-power wearable applications. It is optimized for size and efficiency to enhance the value of the end product by extending battery life and shrinking the overall solution size. A flexible set of power-optimized voltage regulators, including multiple buck, boost and buck-boost converters, and linear regulators, provides a high level of integration and the ability to create a fully optimized power architecture. The quiescent current of each regulator is ultra-low targeted at extending battery life in always-on applications.
The MAX20360 includes a complete battery management solution with battery seal, charger, power path, and fuel gauge. Both thermal management and input protection are built into the charger. The device also includes a factory programmable button controller with multiple inputs that are customizable to fit specific product UX requirements. Three integrated LED current sinks are included for indicator or backlighting functions, and an ERM/LRA driver with automatic resonance tracking is capable of providing sophisticated haptic feedback to the user. A low noise, 1.5W buck-boost converter provides a clean way to power LEDs commonly used in optical heart-rate systems. The device is configurable through an I2C interface that allows for programming various functions and reading the device status, including the ability to read temperature and supply voltages with the integrated ADC. This device is available in a 72-bump, 0.5mm pitch, 4.88mm x 4.19mm, wafer-level package (WLP) and operates over the -40°C to +85°C extended temperature range.Applications
- Wearable Devices
- IoT
Documentation
Data Sheet 1
Video 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX20360AEWZ+ | WLCSP | ||
| MAX20360AEWZ+T | WLCSP | ||
| MAX20360BEWZ+ | WLCSP | ||
| MAX20360BEWZ+T | WLCSP | ||
| MAX20360CEWZ+ | WLCSP | ||
| MAX20360CEWZ+T | WLCSP | ||
| MAX20360FEWZ+ | WLCSP | ||
| MAX20360FEWZ+T | WLCSP | ||
| MAX20360IEWZ+ | WLCSP | ||
| MAX20360IEWZ+T | WLCSP | ||
| MAX20360JEWZ+ | WLCSP | ||
| MAX20360JEWZ+T | WLCSP | ||
| MAX20360KEWZ+ | WLCSP | ||
| MAX20360KEWZ+T | WLCSP | ||
| MAX20360LEWZ+ | WLCSP | ||
| MAX20360LEWZ+T | WLCSP | ||
| MAX20360MEWZ+ | WLCSP | ||
| MAX20360MEWZ+T | WLCSP | ||
| MAX20360OEWZ+ | WLCSP | ||
| MAX20360OEWZ+T | WLCSP | ||
| MAX20360PEWZ+ | WLCSP | ||
| MAX20360PEWZ+T | WLCSP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Dec 20, 2021 - 2112 WAFER FAB |
||
| MAX20360AEWZ+ | PRODUCTION | |
| MAX20360AEWZ+T | PRODUCTION | |
| MAX20360BEWZ+ | PRODUCTION | |
| MAX20360BEWZ+T | PRODUCTION | |
| MAX20360CEWZ+ | PRODUCTION | |
| MAX20360CEWZ+T | PRODUCTION | |
| MAX20360FEWZ+ | PRODUCTION | |
| MAX20360IEWZ+T | PRODUCTION | |
| MAX20360JEWZ+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Battery Charger ICs 3 | ||
| MAX20345 | RECOMMENDED FOR NEW DESIGNS | PMIC with Ultra-Low IQ Voltage Regulators, Buck-Boost for Optical Sensing and Charger for Small Lithium Ion Systems |
| MAX20335 | PRODUCTION | PMIC with Ultra-Low IQ Voltage Regulators and Battery Chargers for Small Lithium Ion Systems |
| MAX20353 | PRODUCTION | PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ Systems |
| Switching Regulators & Controllers 1 | ||
| MAX20343 | RECOMMENDED FOR NEW DESIGNS | Ultra-Low Quiescent Current, Low Noise 3.5W Buck-Boost Regulator |