MAX20353

PRODUCTION

PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ Systems

Optimized Power Management with Fuel Gauge for 24/7 Monitoring Systems such as Wearables and IoT

Viewing:

Overview

  • Extend Battery Use Time Between Battery Charging
    • 2 x Micro-IQ Buck Regulators (<1μA IQ (typ) Each)
      • 350mA Output
      • Buck1: 0.7V to 2.275V in 25mV Steps
      • Buck2: 0.7V to 3.85V in 50mV Steps
    • Micro-IQ LV LDO/Load Switch (1μA IQ (typ))
      • 1.16V to 2.0V Input Voltage
      • 50mA Output
      • 0.5V to 1.95V Output, 25mV Steps
    • Micro-IQ LDO/Load Switch (1μA IQ (typ))
      • 1.71V to 5.5V Input Voltage
      • 100mA Output
      • 0.9V to 4V, 100mV Steps
    • Micro-IQ Buck-Boost Regulator (1.3μA IQ (typ))
      • 250mW Output
      • 2.5V to 5V in 100mV Steps
  • Easy-to-Implement Li+ Battery Charging
    • Wide Fast Charge Current Range: 5mA to 500mA
    • Smart Power Selector
      • 28V/-5.5V Tolerant Input
      • Programmable JEITA Current/Voltage Profiles
  • Minimize Solution Footprint Through High Integration
    • Safe Output LDO
      • 15mA When CHGIN Present
      • 5V or 3.3V
    • Haptic Driver
      • ERM/LRA Driver with Quick Start And Stored Pattern RAM
      • Automatic Resonance Tracking (LRA only)
      • Closed Loop Automatic Braking (LRA only)
  • Support Wide Variety of Display Options
    • Micro-IQ Boost Regulator (2.4μA IQ (typ))
      • 300mW Output
      • 5V to 20V in 250mV Step
    • 3 Channel Current Sinks
      • 20V Tolerant
      • Programmable from 0.6 to 30mA
  • Optimize System Control
    • Power-On/Reset Controller
    • Programmable Push-Button Controller
    • Programmable Supply Sequencing
    • Factory Shelf Mode
    • On-Chip Voltage Monitor Multiplexer and Analog-to-Digital Converter (ADC)
MAX20353
PMIC with Ultra-Low IQ Regulators, Charger, Fuel Gauge, and Haptic Driver for Small Li+ Systems
MAX20353:Typical Application Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Evaluation Kits

MAX20353EVKIT

Evaluation Kit for the MAX20353

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Fully Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX20353 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20353 wearable charge-management solution with I2C compatibility for feature-rich, low-power wearable applications. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, a buckboost regulator, a boost regulator, a charge pump, two low-dropout (LDO) linear regulators, three LED current sinks, five GPIO pins, and an LRA/ERM compatible haptic driver with internal pattern storage.

Refer to the MAX20353 IC data sheet for detailed information regarding the operation and features of the device.

eval board
MAX20353EVSYS

Evaluation System for the MAX20353

Features and Benefits

  • USB Power Option
  • Flexible Configuration
  • On-Board LED Current Sink and Battery Simulation
  • Sense Test Point for Output-Voltage Measurement
  • Filter Test Point for Haptic Waveform Measurement
  • Windows® 8/10-Compatible GUI Software
  • Fully Assembled and Tested

Product Details

The MAX20353 evaluation system (EV system) is a fully assembled and tested circuit board that demonstrates the MAX20353 ultra-low-power wearable power-management integrated circuit (PMIC). The MAX20353 includes voltage regulators such as bucks, boost, buck-boost and linear regulators, and a complete battery management solution with battery seal, charger, power path and fuel gauge.

The MAX20353 EV system comes with the MAX20353 board, the MAXPICO2PMB# board, and two micro-B cables. The EV system comes with the MAX20353AEWN+ installed. The MAX20353 is configurable through an I2C interface that allows for programming various functions and reading the device status. The EV system GUI application sends commands to the MAXPICO2PMB# adapter board to configure the device.

Applications

  • IoT
  • Wearable Devices

MAX20353EVKIT
Evaluation Kit for the MAX20353
MAX20353EVSYS
Evaluation System for the MAX20353
MAX20353EVSYS:Board Photo

Latest Discussions

Recently Viewed