Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- RoHS Compliant
- Proven PCB Layout
- Fully Assembled and Tested
- I2C Serial Interface
Product Details
The MAX20353 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX20353 wearable charge-management solution with I2C compatibility for feature-rich, low-power wearable applications. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, a buckboost regulator, a boost regulator, a charge pump, two low-dropout (LDO) linear regulators, three LED current sinks, five GPIO pins, and an LRA/ERM compatible haptic driver with internal pattern storage.
Refer to the MAX20353 IC data sheet for detailed information regarding the operation and features of the device.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
MAX20353EVKIT: Evaluation Kit for the MAX20353 Data Sheet (Rev. 0)4/9/2020PDF669K
-
MAX20353EVKIT ODB Files - Design Files6/28/2023ZIP968 K