EVAL-AD5766/67ARDZ Getting Started Video

2024-09-23

This getting started video discusses the EVAL-AD5766ARDZ evaluation board is designed to help users get started with evaluating the AD5766, a 16-channel, 16-bit voltage-output DAC. The board features the ADP5071 switching regulator, which generates bipolar power supplies of +8V and -22V from a 3.3V input, enabling a DAC output range from -20V to +6V. It can be controlled using the SDP-K1 controller and the ACE software, offering an intuitive interface for configuring DAC settings. Additionally, customers can power the board using external voltage supplies for flexible testing setups.

EVAL-AD5766/67ARDZ Getting Started Video

2024-09-23

This getting started video discusses the EVAL-AD5766ARDZ evaluation board is designed to help users get started with evaluating the AD5766, a 16-channel, 16-bit voltage-output DAC. The board features the ADP5071 switching regulator, which generates bipolar power supplies of +8V and -22V from a 3.3V input, enabling a DAC output range from -20V to +6V. It can be controlled using the SDP-K1 controller and the ACE software, offering an intuitive interface for configuring DAC settings. Additionally, customers can power the board using external voltage supplies for flexible testing setups.

Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目