MAX98355/MAX98356 Product Features

2022-10-04

These easy digital input amps can lower both power consumption and costs. They’re immune to the noise that plagues analog amps, so you can place them far from the hub; but unlike other digital amps, they need no master clock source.

MAX98355/MAX98356 Product Features

2022-10-04
These easy digital input amps can lower both power consumption and costs. They’re immune to the noise that plagues analog amps, so you can place them far from the hub; but unlike other digital amps, they need no master clock source.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目