A Very Low Power, High Performance I/Q Modulator

2017-09-18

Modern digital transmitters take advantage of using high-order modulation to maximize data throughput rate while minimizing spectral bandwidth, thus allowing more efficient use of the frequency spectrum. I/Q modulators allow baseband signals to directly modulate onto the RF carrier. Such modulators typically suffer from excessive sideband and carrier leakage which, if not minimized, distort the transmitted signals. The LTC5599 is a very low power modulator with excellent sideband rejection and carrier leakage suppression, and with on-chip facilities to adjust these performance metrics to unprecedented levels. The device also has an exceptionally low output noise floor and high linearity, producing superior dynamic range performance for mission-critical transmitters.

A Very Low Power, High Performance I/Q Modulator

2017-09-18
Modern digital transmitters take advantage of using high-order modulation to maximize data throughput rate while minimizing spectral bandwidth, thus allowing more efficient use of the frequency spectrum. I/Q modulators allow baseband signals to directly modulate onto the RF carrier. Such modulators typically suffer from excessive sideband and carrier leakage which, if not minimized, distort the transmitted signals. The LTC5599 is a very low power modulator with excellent sideband rejection and carrier leakage suppression, and with on-chip facilities to adjust these performance metrics to unprecedented levels. The device also has an exceptionally low output noise floor and high linearity, producing superior dynamic range performance for mission-critical transmitters.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目