LTM4644 Efficiency and Thermal Performance
2017-09-18
The LTM4644 is a quad 4A step-down µModule regulator configurable as a quad, triple, dual or single output power supply in a small 9 × 15 × 5.01mm BGA. The high number of output options available in one package caters to the needs of FPGAs, ASICs and image sensors. Configured as a quad output, observe how the LTM4644 delivers the full 4A output on all four channels simultaneously from a 12V input with just a 58°C temperature rise over ambient.
LTM4644 Efficiency and Thermal Performance
2017-09-18
The LTM4644 is a quad 4A step-down µModule regulator configurable as a quad, triple, dual or single output power supply in a small 9 × 15 × 5.01mm BGA. The high number of output options available in one package caters to the needs of FPGAs, ASICs and image sensors. Configured as a quad output, observe how the LTM4644 delivers the full 4A output on all four channels simultaneously from a 12V input with just a 58°C temperature rise over ambient.
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}