High-Power Boost/SEPIC/Inverting DC/DC Converters with Fault Protection

2017-09-18

High-powered boost converters have historically suffered from the shortcoming that a DC path exists between the input and output nodes. Fault conditions, such as output shorts, could easily damage or destroy key components in this path. Other topologies, such as the SEPIC or inverting converters can also suffer from faults such as input overvoltage or input reverse voltage conditions.

The LT3581 and LT3579 break new ground in high-powered monolithic DC/DC converter technology. Besides including high voltage high current power switches (3.3A, 42V for the LT3581 and 6A, 42V for the LT3579), the parts include built-in fault protection features. With the addition of a few external components, power conversion circuits build around these parts can survive output shorts, input overvoltages, input reverse voltages and over temperature conditions.

High-Power Boost/SEPIC/Inverting DC/DC Converters with Fault Protection

2017-09-18
High-powered boost converters have historically suffered from the shortcoming that a DC path exists between the input and output nodes. Fault conditions, such as output shorts, could easily damage or destroy key components in this path. Other topologies, such as the SEPIC or inverting converters can also suffer from faults such as input overvoltage or input reverse voltage conditions.

The LT3581 and LT3579 break new ground in high-powered monolithic DC/DC converter technology. Besides including high voltage high current power switches (3.3A, 42V for the LT3581 and 6A, 42V for the LT3579), the parts include built-in fault protection features. With the addition of a few external components, power conversion circuits build around these parts can survive output shorts, input overvoltages, input reverse voltages and over temperature conditions.
Latest Media 12
Title
Subtitle
了解更多
添加至 myAnalog

将文章添加到 myAnalog 的资源部分、现有项目或新项目。

创建新项目