pim thumb

Learn more about our new, streamlined product navigation and improved parametric search tables enabling faster product selection.

RF开关
searchIcon
banner background image

RF开关

ADI公司提供各种高性能射频(RF)开关,非常适合仪器仪表、通信和航空航天应用。这些RF开关采用GaAs和硅(SOI)工艺制造,与采用CMOS工艺的开关相比,具有更高的功率处理能力、更好的线性度和更宽的工作频段。ADI的新型硅(SOI) RF开关以紧凑的SMT形式提供出色的性能,其插入损耗更低、隔离度更高、带宽更宽,且开关/稳定时间优于其他解决方案。
ADI公司提供各种高性能射频(RF)开关,非常适合仪器仪表、通信和航空航天应用。这些RF开关采用GaAs和硅(SOI)工艺制造,与采用CMOS工艺的开关相比,具有更高的功率处理能力、更好的线性度和更宽的工作频段。ADI的新型硅(SOI) RF开关以紧凑的SMT形式提供出色的性能,其插入损耗更低、隔离度更高、带宽更宽,且开关/稳定时间优于其他解决方案。

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.
campaign-image
campaign-image

Analog Design Tool: ADIsimRF™

ADIsimRF is an easy-to-use RF signal chain calculator. It calculates Cascaded Gain, Noise Figure, IP3, P1dB and Power Consumption. The number of stages can be varied up to a maximum of 20. Stages can be easily inserted, removed or temporarily muted.