ADC/DAC组合转换器
searchIcon
banner background image

ADC/DAC组合转换器

ADI公司的ADC和DAC与采用各种配置的其他技术产品相结合,提供全面的软件可配置输入/输出(SWIO)、集成监控和控制组件产品系列。ADI集成解决方案将ADC和DAC与温度传感器、GPIO和电流检测技术相结合,与分立式方案相比,可节省空间、简化运行,提供系统所需的可配置性、可靠性和可预测性。ADC和DAC组合产品特别适合可配置输入/输出级或外设的通用系统监控,例如电源或系统电压及电流。由于具有通用性、灵活性和可通过软件配置的I/O,ADC和DAC解决方案适用于无线基站、光学收发器、转发器、工业I/O模块应用及系统,如可编程逻辑控制器、控制系统和楼宇控制。
ADI公司的ADC和DAC与采用各种配置的其他技术产品相结合,提供全面的软件可配置输入/输出(SWIO)、集成监控和控制组件产品系列。ADI集成解决方案将ADC和DAC与温度传感器、GPIO和电流检测技术相结合,与分立式方案相比,可节省空间、简化运行,提供系统所需的可配置性、可靠性和可预测性。ADC和DAC组合产品特别适合可配置输入/输出级或外设的通用系统监控,例如电源或系统电压及电流。由于具有通用性、灵活性和可通过软件配置的I/O,ADC和DAC解决方案适用于无线基站、光学收发器、转发器、工业I/O模块应用及系统,如可编程逻辑控制器、控制系统和楼宇控制。

子分类

archive icon
ADI公司的高速ADC/DAC组合转换器提供出众的性能和采样速度,具备软件可配置输入/输出(SWIO)、集成监控和控制组件,可实现出色的灵活性。通过将转换器与传感器、电流检测和GPIO集成在一个紧凑的解决方案中,它们简化了设计、节省了空间,并提高了系统可靠性。这些转换器非常适合宽带射频、中频信号处理和通用基带应用,以及有线和无线通信、仪器仪表、雷达和电子战领域。凭借全面的文档和评估工具支持,它们有助于加速开发并降低系统设计成本。
archive icon
ADI公司提供种类丰富的精密ADC/DAC组合转换器产品系列,为严苛的信号处理应用提供出色的性能、超低功耗和紧凑尺寸。凭借8至32位的分辨率以及多种架构(包括SAR、Σ-∆和隔离型转换器),这些ADI转换器甚至能简化最复杂的偏置和控制设计。这些转换器配备全套设计工具、评估板和仿真资源支持,有助于加速从概念到最终产品的开发过程。