AD9640

PRODUCTION

14-Bit, 80/105/125/150 MSPS, 1.8 V Dual Analog-to-Digital Converter

Viewing:

Part Details

  • SNR = 71.8 dBc (72.8 dBFS) to 70 MHz @ 125 MSPS
  • SFDR = 85 dBc to 70 MHz @ 125 MSPS
  • Low power: 750 mW @ 125 MSPS
  • SNR = 71.6 dBc (72.6 dBFS) to 70 MHz @ 150 MSPS
  • SFDR = 84 dBc to 70 MHz @ 150 MSPS
  • Low power: 820 mW @ 150 MSPS
  • 1.8 V analog supply operation
  • 1.8 V to 3.3V CMOS output supply or 1.8 V LVDS output supply
  • Integer 1 to 8 input clock divider
  • IF sampling frequencies to 450 MHz
  • Internal ADC voltage reference
  • Integrated ADC sample-and-hold inputs
  • Flexible analog input range: 1 VP-P to 2 VP-P
  • Please see data sheet for additional features
AD9640
14-Bit, 80/105/125/150 MSPS, 1.8 V Dual Analog-to-Digital Converter
AD9640 Functional Block Diagram AD9640 Pin Configuration AD9640 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Application Note 16

Technical Articles 3

Product Highlight 1

Evaluation Design File 1

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Clock Distribution Devices 3
AD9513 RECOMMENDED FOR NEW DESIGNS 800 MHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9514 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Three Outputs
AD9515 RECOMMENDED FOR NEW DESIGNS 1.6 GHz Clock Distribution IC, Dividers, Delay Adjust, Two Outputs
Clock Generation Devices 3
AD9510 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Eight Outputs
AD9511 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, PLL Core, Dividers, Delay Adjust, Five Outputs
AD9512 RECOMMENDED FOR NEW DESIGNS 1.2 GHz Clock Distribution IC, Two 1.6 GHz Inputs, Dividers, Delay Adjust, Five Outputs
Digital Control VGAs 2
AD8376 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion IF Dual VGA
AD8372 RECOMMENDED FOR NEW DESIGNS 41 dB Range, 1 dB Step Size, Programmable Dual VGA
Fully Differential Amplifiers 1
AD8352 RECOMMENDED FOR NEW DESIGNS 2 GHz Ultralow Distortion Differential RF/IF Amplifier
Gain Blocks 1
ADL5534 RECOMMENDED FOR NEW DESIGNS 20 MHz TO 500 MHz IF Amplifier
Single-Ended to Differential Amplifiers 2
ADA4937-1 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Single)
ADA4938-1 RECOMMENDED FOR NEW DESIGNS Ultralow Distortion Differential ADC Driver (Single)
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Virtual Eval - BETA

Virtual Eval is a web application to assist designers in product evaluation of ADCs, DACs, and other ADI products. Using detailed models on Analog’s servers, Virtual Eval simulates crucial part performance characteristics within seconds. Configure operating conditions such as input tones and external jitter, as well as device features like gain or digital down-conversion. Performance characteristics include noise, distortion, and resolution, FFTs, timing diagrams, response plots, and more.

Open Tool

Visual Analog

For designers who are selecting or evaluating high speed ADCs, VisualAnalog™ is a software package that combines a powerful set of simulation and data analysis tools with a user-friendly graphical interface.

Open Tool

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

AD9640 IBIS Models 3


Evaluation Kits

EVAL-AD9640

AD9640 Evaluation Board

Product Details

This page contains evaluation board documentation and ordering information for evaluating the AD9640.

EVAL-AD9640
AD9640 Evaluation Board

Latest Discussions

Recently Viewed