AD9084

RECOMMENDED FOR NEW DESIGNS

Apollo MxFE Quad, 16-Bit, 28GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC

Viewing:

Overview

  • Reconfigurable mixed signal platform design
  • 4 16-bit RF DACs and 4 12-bit RF ADCs (4T4R)
  • Usable RF analog bandwidth to 18GHz
  • Fast detect with low latency for fast AGC control
  • Spectrum sniffer and monitor
  • Signal monitor for slow AGC control
  • Multiple loopback (ADC to DAC)
  • Power amplifier downstream protection circuitry
  • Maximum DAC/ADC sample rate up to 28GSPS/20GSPS
  • Versatile digital features
  • Maximum instantaneous bandwidth of 10GHz per channel (2T2R)
  • Programmable FIR filters at full ADC and DAC sample rates
  • Configurable fine and coarse DDCs and DUCs
  • Fast frequency hopping with profiles
  • Dynamic configuration through SPI, HSCI, GPIO, or external trigger (TRIG)
  • Programmable fractional data rate resampler from 1× to 2×
  • JESD204B and JESD204C: 20Gbps and 28.21Gbps
  • On-chip temperature monitoring unit
  • Package: 24mm × 26mm, 899-ball BGA with 0.8mm pitch
AD9084
Apollo MxFE Quad, 16-Bit, 28GSPS RF DAC and Quad, 12-Bit, 20 GSPS RF ADC
AD9084 Functional Block Diagram AD9084  Pin Configuration AD9084 Chip Illustration
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
User Guide 2

Application Note 1

Technical Articles 23

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

API Device Drivers 1

Device Application Programming Interface (API) C code drivers provided as reference code that allows the user to quickly configure the product using high-level function calls. The library acts as an abstraction layer between the application and the hardware. The API is developed in C99 to ensure agnostic processor and operating system integration. Customers can port this application layer code to their embedded systems by integrating their platform-specific code base to the API HAL layer.

To request this software package, go to the Software Request Form signed in with your MyAnalog account and under “Target Hardware” select “High Speed Data Converters” and choose the desired API product package. In addition, there are two SW packages available specifically for Apollo MxFE™. There is a PyApp/ACE evaluation package included in the Apollo MxFE™ API package. There is also a separate package containing FPGA bin files supporting various Apollo MxFE™ use cases. An email notification once the software request has been processed.

Device Drivers 5


Hardware Ecosystem

Parts Product Life Cycle Description
Clock ICs 1
ADF4030 RECOMMENDED FOR NEW DESIGNS 10-Channel Precision Synchronizer
LDO Linear Regulators 2
LTM4709 RECOMMENDED FOR NEW DESIGNS Triple 3A, Ultralow Noise, High PSRR, Ultrafast μModule Linear Regulator with Configurable Output Array
LT3094 RECOMMENDED FOR NEW DESIGNS −20V, 500mA, Ultralow Noise, Ultrahigh PSRR Negative Linear Regulator
Phase-Locked Loop (PLL) Synthesizers 2
ADF4382 RECOMMENDED FOR NEW DESIGNS Microwave Wideband Synthesizer with Integrated VCO
ADF4382A RECOMMENDED FOR NEW DESIGNS 2.87GHz to 21GHz Fractional-N PLL/VCO for High Performance Converter Clocking Applications
Power System Management (PSM) & Sequencers 1
LTC2977 RECOMMENDED FOR NEW DESIGNS 8-Channel PMBus Power System Manager Featuring Accurate Output Voltage Measurement
RF Amplifiers 2
ADL6331 RECOMMENDED FOR NEW DESIGNS 0.38 GHz to 15 GHz TxVGA
ADL6332 RECOMMENDED FOR NEW DESIGNS 0.38 GHz to 15 GHz RxVGA
Switching Regulators & Controllers 3
LT8627SP RECOMMENDED FOR NEW DESIGNS 18V/16A Step-Down Silent Switcher 3 with Ultralow Noise Reference
LTM4702 RECOMMENDED FOR NEW DESIGNS 16VIN, 8A Ultralow Noise Silent Switcher 3 μModule Regulator
LTM8074 RECOMMENDED FOR NEW DESIGNS 40VIN, 1.2A Silent Switcher µModule Regulator
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

Coherent Sampling Calculator

Calculate coherent sampling frequency and coherent input frequency

Open Tool

Data Conversion Calculator

Calculate ENOB, SNR, SINAD, THD.

Open Tool

Frequency Folding Tool

This tool illustrates the aliasing effects of an input signal and its harmonics when digitized by an ADC. The user can select single tone or a modulated carrier input signal and can observe aliasing in up to 10 Nyquist zones.

Open Tool

SNR/THD/SINAD Calculator

This calculator converts SNR, THD, and SINAD into ENOBs and noise. It also computes one of SNR, THD, or SINAD from the other two.

Open Tool

ADIsimPLL™

ADIsimPLL enables the rapid and reliable evaluation of new high performance PLL products from ADI. It is the most comprehensive PLL Synthesizer design and simulation tool available today. Simulations performed include all key non-linear effects that are significant in affecting PLL performance. ADIsimPLL removes at least one iteration from the design process, thereby speeding the design- to-market.

Open Tool

Clock & Timing Tools

Analog Devices provides design tools that work with our product portfolio to help engineers build critical clock and timing IC solutions for wired and wireless networks.

Open Tool

S-Parameter 1

Thermal Models 1

AD9088 AMI Model

Design file package for the AD9084 and AD9088.

Open Tool

High Speed Converter Toolbox for MATLAB

Open Tool

Evaluation Kits

eval board
ADS10-V1EBZ

ADS10-V1EBZ Evaluation Board

Features and Benefits

Xilinx Virtex Ultrascale+ XCVU35P-3FSHV2892E FPGA.

  • One (1) FMC+ connector.
  • Twenty (24) 32.75Gbps transceivers supported by one (1) FMC+ connector.
  • On-board HBM DRAM in FPGA.
  • Simple USB 3.0 port interface.

Product Details

When connected to a specified Analog Devices high speed converter evaluation board, the ADS10-V1EBZ works as a data capture/transmit board. Designed to support the highest speed JESD204B/C data converters, the FPGA on the ADS10-V1EBZ acts as the data receiver for high speed ADC's, and as the transmitter for high speed DAC's.

eval board
ADXBAND16EBZ

16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform

Features and Benefits

  • Transmit and receive frequency X band: 8GHz to 12GHz
  • Direct sampling in L, S, and C bands with capacitor rotation
  • Multichannel, wideband system development platform for the AD9084 
  • Mates with Xilinx VCU118 evaluation board (must be purchased separately)
  • 16× RF receive channels (32× digital receive channels)
    • Total 16× 4GSPS to 20GSPS ADC channels
    • 48× digital downconverters (DDCs) and complex NCOs
    • 16× programmable finite impulse response filters (pFIRs)
    • 16× complex finite impulse response filters (CFIRs)
  • Complete power management solution for all domains
  • Single 12V supply voltage for easy power management
  • Board size: 221mm × 158mm (8.9” × 6.2”)

Product Details

This user guide serves as the main source of information for system engineers and software developers using the ADXBAND16EBZ. This platform contains four AD9084 software-defined, direct sampling mixed-signal front end (MxFE), including an RF front end, clocking, and power circuitry. Common target applications are phased array radars, electronic warfare, and ground-based SATCOM. The receive and transmit RF front ends have bypass configurations that allow customized frequency ranges of less than 8GHz up to 18GHz.

The ADXBAND16EBZ highlights a complete system solution. This platform is intended as a testbed for demonstrating multichip synchronization as well as the implementation of system-level calibrations and signal processing algorithms. The system is designed to mate with a Xilinx VCU118 evaluation board, which features the Virtex UltraScale+ XCVU9P field-programmable gate array (FPGA), with provided reference software, hardware design language (HDL) code, and MATLAB system-level interfacing.

A 16 transmit and 16 receive calibration board (ADXBAND16EBZCAL) can be used to develop system-level calibration algorithms to demonstrate power-up phase determinism. The calibration board demonstrates combined-channel dynamic range, spurious, and phase noise improvements that can also be controlled via a MATLAB add-on when connected to the peripheral module (PMOD) interface of the VCU118.

APPLICATIONS

  • Phased-array, radar, electronic warfare, and satellite communications (SATCOM)
  • Communications infrastructure (multiband and mmWave 5G)
  • Electronic test and measurement

eval board
EVAL-ADMX7103

ADMX7103-EBZ: 6G FR3 Radio Front-End

Features and Benefits

  • FR3 TX and RX RF front end board
  • RF carriers 6GHz to 18GHz
  • Power management and biasing
  • 4GHz iBW (with tunable filter enabled)
  • EVM < −50 dB
  • High dynamic range
  • Programmable using an SPI interface
  • TX P1dB: 27dBm
  • TX LO nulling capability
  • RX noise figure: 3.5dB at 12GHz
  • Tunable filters for spur rejection
  • Calibration using temperature sensors

Product Details

The ADMX7103-EBZ is a 6G, Frequency Range 3 (FR3), radio front end (RFFE) reference design that supports frequencies from 6GHz to18GHz and instantaneous bandwidths up to 4GHz. The FR3 RFFE includes transmit (TX) and receive (RX) modes for signal generation and spectrum analysis applications, respectively. Each TX and RX path has dedicated local oscillator (LO) inputs to support time division duplex (TDD) and frequency-divison duplex (FDD) operation. The design supports both 5G and 6G signal generation and a spectrum analyzer/demodulator. In-phase/quadrature (I/Q) intermediate frequency (IF) ports are provided for TX inputs and RX outputs.

eval board
EVAL-AD9084

Evaluating the AD9084 Apollo MxFE

Features and Benefits

  • Fully functional evaluation board for the AD9084 Apollo mixed-signal front-end RF transceivers (MxFE™)
  • On-board clock management
  • On-board power delivery network
  • PC software for control with the Apollo MxFE evaluation software (AES) or the Python application (PyApp) or the API examples

Product Details

This user guide describes the evaluation hardware and software used to test the AD9084 and AD9088 (Apollo MxFE™).

The evaluation hardware consists of the AD9084-FMCA-EBZ or AD9088-FMCC-EBZ that connects to the ADS10-V1EBZ FPGA data capture and transmit board.

The evaluation software suite includes the Apollo MxFE evaluation software, PyApp (a Python scripting library), and API example code. These tools allow users to configure the Apollo MxFE evaluation platform in predefined or custom use cases, capture analog‑to‑digital converter (ADC) data samples, and transmit digital‑to‑analog converter (DAC) data samples. Each software tool includes a set of predefined use cases for quick initial bring‑up. ADC and DAC sample data are transferred over JESD links between the Apollo MxFE and the field‑programmable gate array (FPGA) on the ADS10‑V1EBZ. Captured ADC data can be viewed in the Apollo MxFE evaluation software, PyApp, or saved as finite‑length signal vectors for analysis with external tools. DAC transmit signals can be generated within the evaluation software or loaded from a file.

The Apollo MxFE evaluation software can generate and save new custom use cases for both the AD9084 and the AD9088.

Please see the User Guide for the full description.

ADS10-V1EBZ
ADS10-V1EBZ Evaluation Board
ADS10-V1EBZ - Top View ADS10-V1EBZ - Bottom View ADS10-V1EBZ - Angle View
ADXBAND16EBZ
16Tx/16Rx Direct X-Band Sampled Phased-Array/RADAR/SATCOM Development Platform
ADXBAND16EBZ Top Angle Evaluation Board ADXBAND16EBZ Top Evaluation Board ADXBAND16EBZ Bottom Evaluation Board ADXBAND16EBZ Bottom Angle Evaluation Board ADXBAND16EBZ-CAL Top Angle Evaluation Board ADXBAND16EBZ-CAL Top Evaluation Board ADXBAND16EBZ-CAL Bottom Evaluation Board
EVAL-ADMX7103
ADMX7103-EBZ: 6G FR3 Radio Front-End
EVAL-ADMX7103 Evaluation Board Angle View EVAL-ADMX7103 Evaluation Board Top View EVAL-ADMX7103 Evaluation Board Bottom View
EVAL-AD9084
Evaluating the AD9084 Apollo MxFE
EVAL-AD9084 Board Photo Angle View EVAL-AD9084 Board Photo Top View EVAL-AD9084 Board Photo Bottom View

Latest Discussions

Recently Viewed