添加到信号链设计器

AD641:  250 MHz、44 dB解调对数放大器

产品详情

AD641是一款250 MHz解调对数放大器,精度为±2.0 dB,动态范围为44 dB。它采用连续检波结构,可提供与输入电压成对数比例的输出电流。利用其中一个片内电阻选择斜率,可将输出电流转换为电压。单AD641在最高250 MHz的速度时,可提供最高44 dB的动态范围,两个级联的AD641在最高250 MHz的速度时,可共同提供58 dB的动态范围。在整个工业或军用温度范围内,该器件均能完全保持稳定,并具有良好的特性。

The AD641 is not a logarithmic building block, but rather a complete logarithmic solution for compressing and measuring dynamic range signals. The AD641 is comprised of five stages and each stage has a full wave rectifier, whose current pends on the absolute value of its input voltage. The output of these stages are summed together to provide the demodulated output current scaled at 1 mA per decade (50 µA/dB).

无需10x输入衰减器,也可在-44 dBm至0 dBm的整个输入范围内保持2.0 dB的对数一致性。衰减器能够提供极大的灵活性,而且性能不会受到明显影响。

250 MHz带宽和温度稳定性,使这款产品非常适合RF/IF系统中的高速信号功率测量。ECM/雷达和通信应用一般在100 MHz-180 MHz范围内,可以进行功率测量。出色的带宽、精度和动态范围使该器件特别适合高速、宽动态范围信号的功率测量应用。

AD641提供工业(-40°C至+85°C)和军用(-55°C至+125°C)两种封装温度范围。工业级产品采用塑封DIP和PLCC封装,军用级产品采用CERDIP封装。

本产品可提供评估板,订购型号为AD641-EB。

特点和优势

  • 对数放大器性能
    工作频率:250 MHz
    动态范围:44 dB
    对数一致性:±2.0 dB
    37.5 mV/dB电压输出
    稳定的斜率和截距
  • 输入电压噪声:2.0 nV/vHz
  • 输入失调电压:50 µV
  • 低功耗
    ±5 V电源供电
    静态电流:9 mA (+Vs)、35 mA (-Vs)
  • 片上电阻
  • 片上10x衰减器
  • 双极性电流输出
  • 直接耦合的差分信号路径

AD641引脚配置图

文档

快讯名称 内容类型 文件类型
AD641: 250 MHz Demodulating Logarithmic Amplifier Data Sheet (Rev C, 08/1999) (pdf, 256 kB) 产品数据手册 PDF
AD641: Military Data Sheet  (Rev A, 03/1998) (pdf) 产品数据手册 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
Measurement and Control of RF Power
by Eamon Nash, Analog Devices, Inc.
技术文章 HTML
Log Amps and Directional Couplers Enable VSWR Detection
by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
技术文章 HTML
Detecting Fast RF Bursts using Log Amps  (pdf, 174 kB)
by Yuping Toh, Analog Devices, Inc.
技术文章 PDF
Make Precise Base-Station Power Measurements  (pdf, 1764 kB)
(Microwaves and RF, November 2002)
技术文章 PDF
Measuring VSWR and Gain in Wireless Systems  (pdf)
By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
技术文章 PDF
Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)  (pdf, 609 kB)
By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005)
技术文章 PDF
Design a Logamp RF Pulse Detector  (pdf, 338 kB)
by Eamon Nash
(Microwaves & RF, January 1, 2000)
技术文章 PDF
Ask The Applications Engineer - 28
Logarithmic Amplifiers-Explained

(Analog Dialogue, Vol. 33, No. 3, March, 1999)
《模拟对话》杂志 HTML
Detecting Fast RF Bursts Using Log Amps
(Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
《模拟对话》杂志 HTML
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
《模拟对话》杂志 HTML
Accurate Gain/Phase Measurement at Radio Frequencies up to 2.5 GHz
(Analog Dialogue, Vol. 35, No. 5, October, 2001)
《模拟对话》杂志 HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
Industrial Applications 概况 HTML
We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. 概况 HTML
Outstanding RF performance – at outstanding prices. In power detection, analog is everywhere. 概况 HTML
Products for Wireless Handset Applications  (pdf, 1441 kB) 概况 PDF
Product Solutions for Handset Applications  (pdf, 349 kB) 概况 PDF
LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) 概况 PDF
What is an RF Detector, and how is it used? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
ADIsimRF
ADI公司的ADIsimRF设计工具可以计算RF信号链内的大部分重要参数,包括级联增益、噪声系数、IP3、P1dB和总功耗。
ADIsim Design/Simulation Tools HTML
ADIsimPLL™
ADIsimPLL 可以对ADI公司的最新高性能PLL产品进行快速、可靠的评估。它是目前最全面的PLL频率合成器设计和仿真工具,可实现所有对PLL性能有显著影响的重要非线性效应仿真。ADIsimPLL可以免去设计过程中的至少一项重复劳动,从而加快上市速度。
ADIsim Design/Simulation Tools HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

AD641 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9559801MRA 产品状态: 量产 20 ld CerDIP 20 军用 Tube, 18 $ 259.96 $ 235.01 N  材料信息 查看PCN 订购
AD641AN 产品状态: 量产 20 ld PDIP 20 工业 Tube, 18 $ 39.86 $ 36.04 N  材料信息 查看PCN 订购
AD641ANZ 产品状态: 量产 20 ld PDIP 20 工业 Tube, 18 $ 36.31 $ 32.82 Y  材料信息 查看PCN 订购
AD641AP 产品状态: 量产 20 ld PLCC 20 工业 Tube, 49 $ 39.86 $ 36.04 N  材料信息 查看PCN 订购
AD641AP-REEL7 产品状态: 量产 20 ld PLCC 20 工业 Reel, 250 $ 38.13 $ 34.46 N  材料信息 查看PCN 订购
AD641APZ 产品状态: 量产 20 ld PLCC 20 工业 Tube, 49 $ 36.31 $ 32.82 Y  材料信息 通知我 订购