添加到信号链设计器

AD640:  120 MHz、50dB解调对数放大器

产品详情

AD640是一款完整的单芯片对数放大器。一个AD640可提供最高50 dB的动态范围,工作频率范围为DC至120 MHz。两个AD640级联时可提供最高95 dB的动态范围,但带宽有所降低。AD640采用连续检波方案,可提供与输入电压的对数成正比的输出电流。它经过激光校准,误差很小,并可在整个军用温度范围内保持高精度,电源电压范围为±4.5 V至±7.5 V。

AD640内置五个级联的直流耦合放大器/限幅器级,各级均具有10 dB的小信号电压增益和350 MHz的-3 dB带宽。各级均配有相关的全波检波器,其输出电流取决于其输入电压的绝对值。五级输出相加,以提供按每10倍1 mA (50 µA/dB)的比例调整的视频输出(当经过低通滤波时)。片内电阻可用来将此输出电流转换为电压,同时提供多个转换斜率选项,非常方便。AD640提供+50 dB(折合到输入端)的平衡信号输出,能够以级联方式工作。

对于±0.75 mV至±200 mV的直流或方波输入,对数响应经过绝对校准,精度在±1 dB以内,截距(对数偏移)为1 mV DC。集成的X10衰减器可提供±7.5 mV至±2 V dc的备选输入范围。对于正弦输入,同样保证能够进行调整。

AD640B的额定温度范围为-40°C至+85°C工业温度范围;AD640T符合军用标准MIL-STD- 883B,额定温度范围为-55°C至+125°C军用温度范围。两款型号均提供20引脚侧面钎焊陶瓷DIP和无引线片式载体(LCC)两种封装。AD640J的额定温度范围为0°C至+70°C商用温度范围,提供20引脚塑封DIP (N)和PLCC (P)两种封装。

这款器件现可提供符合标准军用图纸(DESC) 5962-9095501MRA号和5962-9095501M2A号的引脚分布。

本产品可提供评估板,订购型号为AD640-EB。

应用

  • 雷达、声纳、超声波和音频系统
  • 工作频率为DC至120 MHz的精密仪器
  • 要求绝对校准的功率测量
  • 宽范围高精度信号压缩
  • 分立式和混合式中频片的替代产品
  • 取代多个分立式对数放大器IC
  • 特点和优势

    • 经过完全校准的完整单芯片系统
    • 五级,各级均具有10 dB增益、350 MHz带宽
    • 直接耦合的全差分信号路径
    • 对数斜率、截距和交流响应在整个军用温度范围内保持稳定
    • 以每10倍1mA的比例调整的双极性电流输出
    • 电压斜率操作(每10倍1 V、100 mV/dB等)
    • 低功耗工作,±5 V时典型功耗为220 mW
    • 同时提供低成本塑料封装

    AD640功能框图

    文档

    快讯名称 内容类型 文件类型
    AD640: DC-Coupled Demodulating 120 MHz Logarithmic Amplifier Data Sheet (Rev C, 12/1999) (pdf, 278 kB) 产品数据手册 PDF
    AD640: Military Data Sheet  (Rev B, 06/2006) (pdf) 产品数据手册 PDF
    ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
    (Revised 1/03)
    Invites Customer Participation in Creative Mil/Aero System Solutions
    推荐读物 PDF
    Measurement and Control of RF Power
    by Eamon Nash, Analog Devices, Inc.
    技术文章 HTML
    Log Amps and Directional Couplers Enable VSWR Detection
    by Anil Rachakonda and Larry Hawkins, Analog Devices, Inc. (RF Design, 1/1/2007)
    技术文章 HTML
    Detecting Fast RF Bursts using Log Amps  (pdf, 174 kB)
    by Yuping Toh, Analog Devices, Inc.
    技术文章 PDF
    Make Precise Base-Station Power Measurements  (pdf, 1764 kB)
    (Microwaves and RF, November 2002)
    技术文章 PDF
    Measuring VSWR and Gain in Wireless Systems  (pdf)
    By Eamon Nash, Analog Devices Inc., (Microwave Journal, Nov 2005)
    技术文章 PDF
    Measuring the RF Power in CDMA2000 and W-CDMA High Power Amplifiers (HPAs)  (pdf, 609 kB)
    By Larry Hawkins, Analog Devices, Inc. (MPD Digest, Nov. 2005)
    技术文章 PDF
    Design a Logamp RF Pulse Detector  (pdf, 338 kB)
    by Eamon Nash
    (Microwaves & RF, January 1, 2000)
    技术文章 PDF
    Ask The Applications Engineer - 28
    Logarithmic Amplifiers-Explained

    (Analog Dialogue, Vol. 33, No. 3, March, 1999)
    《模拟对话》杂志 HTML
    Detecting Fast RF Bursts Using Log Amps
    (Analog Dialogue, Vol. 36, No. 5, September-October, 2002)
    《模拟对话》杂志 HTML
    Choosing High-Speed Signal Processing Components for Ultrasound Systems
    (Analog Dialogue, Vol. 29, No. 2, 1995)
    《模拟对话》杂志 HTML
    Accurate Gain/Phase Measurement at Radio Frequencies up to 2.5 GHz
    (Analog Dialogue, Vol. 35, No. 5, October, 2001)
    《模拟对话》杂志 HTML
    Space Qualified Parts List  (pdf, 93 kB)
    This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
    航天信息 PDF
    Industrial Applications 概况 HTML
    We measure portable performance in µA and MHz. In handheld designs, analog is everywhere. 概况 HTML
    Outstanding RF performance – at outstanding prices. In power detection, analog is everywhere. 概况 HTML
    Products for Wireless Handset Applications  (pdf, 1441 kB) 概况 PDF
    Product Solutions for Handset Applications  (pdf, 349 kB) 概况 PDF
    LEADING Semiconductors for Wireless Handsets Brochure  (pdf, 1923 kB) 概况 PDF
    What is an RF Detector, and how is it used? 常见问题解答 HTML
    RAQs index 非常见问题解答 HTML
    术语表 专业词汇表 HTML

    设计工具,模型,驱动及软件

    快讯名称 内容类型 文件类型
    ADIsimRF
    ADI公司的ADIsimRF设计工具可以计算RF信号链内的大部分重要参数,包括级联增益、噪声系数、IP3、P1dB和总功耗。
    ADIsim Design/Simulation Tools HTML
    ADIsimPLL™
    ADIsimPLL 可以对ADI公司的最新高性能PLL产品进行快速、可靠的评估。它是目前最全面的PLL频率合成器设计和仿真工具,可实现所有对PLL性能有显著影响的重要非线性效应仿真。ADIsimPLL可以免去设计过程中的至少一项重复劳动,从而加快上市速度。
    ADIsim Design/Simulation Tools HTML

    评估套件,原理图符号和PCB封装

    原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

    Sample样片申请及购买

    价格,封装及供货状态

    AD640 型号选项
    产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
    购买/样片
    5962-9095501M2A 产品状态: 量产 20 ld LCC 20 军用 Tube, 54 $ 421.60 $ 381.14 N  材料信息 查看PCN 订购
    5962-9095501MRA 产品状态: 量产 20 ld Side-Brazed CerDIP 20 军用 Tube, 19 $ 429.69 $ 388.43 N  材料信息 查看PCN 订购
    AD640BD 产品状态: 量产 20 ld Side-Brazed CerDIP 20 工业 Tube, 19 $ 132.01 $ 119.34 N  材料信息 查看PCN 订购
    AD640BE 产品状态: 量产 20 ld LCC 20 工业 Tube, 54 $ 132.13 $ 119.44 Y  材料信息 查看PCN 订购
    AD640BP 产品状态: 量产 20 ld PLCC 20 工业 Tube, 49 $ 98.57 $ 89.11 N  材料信息 查看PCN 订购
    AD640BPZ 产品状态: 量产 20 ld PLCC 20 工业 Tube, 49 $ 89.79 $ 81.17 Y  材料信息 通知我 订购
    AD640JN 产品状态: 量产 20 ld PDIP 20 商业 Tube, 18 $ 44.30 $ 40.05 N  材料信息 查看PCN 订购
    AD640JNZ 产品状态: 量产 22 ld PDIP 20 商业 Tube, 18 $ 40.36 $ 36.48 Y  材料信息 查看PCN 订购
    AD640JP 产品状态: 量产 20 ld PLCC 20 商业 Tube, 49 $ 44.30 $ 40.05 N  材料信息 查看PCN 订购
    AD640JP-REEL7 产品状态: 停产 20 ld PLCC 20 商业 Reel, 250 $ 0.00 $ 0.00 N  材料信息 查看PCN/PDN 联络ADI
    AD640JPZ 产品状态: 量产 20 ld PLCC 20 商业 Tube, 49 $ 40.36 $ 36.48 Y  材料信息 通知我 订购
    AD640JPZ-REEL7 产品状态: 量产 20 ld PLCC 20 商业 Reel, 250 $ 40.36 $ 36.48 Y  材料信息 通知我 订购
    AD640TCHIPS 产品状态: 量产 CHIPS OR DIE 0 军用 Tray, 49 $ 120.59 $ 110.73 Y  材料信息 通知我 订购
    AD640TD/883B 产品状态: 量产 20 ld Side-Brazed CerDIP 20 军用 Tube, 19 $ 390.62 $ 353.13 N  材料信息 查看PCN 订购
    AD640TE/883B 产品状态: 量产 20 ld LCC 20 军用 Tube, 54 $ 382.68 $ 345.94 N  材料信息 查看PCN 订购