AD9540: Low Jitter, DDS-based Clock Generator and Synthesizer |
The AD9540 supports a variety of functions including signal synthesis and low jitter clock generation useful in a wide variety of applications. The device features high performance PLL circuitry including a flexible 200 MHz Phase Frequency Detector and a digitally controlled charge pump current. The device also provides a low jitter, 655 MHz CML mode (PECL compatible) output driver with ...More
The AD9540 supports a variety of functions including signal synthesis and low jitter clock generation useful in a wide variety of applications. The device features high performance PLL circuitry including a flexible 200 MHz Phase Frequency Detector and a digitally controlled charge pump current. The device also provides a low jitter, 655 MHz CML mode (PECL compatible) output driver with programmable slew rates. External VCO rates up to 2.7 GHz are supported. An onboard 400 MSPS DDS provides extremely fine tuning resolution and phase programmability. Information is loaded into the AD9540 via a serial I/O port which has a device write speed of 25Mbit/sec. The AD9540 frequency divider block can also be programmed to support a spread spectrum clocking mode.
The AD9540 is specified to operate over the extended automotive range of -40°C to +85°C.
Applications
Two evaluation boards are available for the AD9540:
AD9540-VCO/PCB: Evaluation board with 1.6 GHz VCO and correlating loop filter
AD9540/PCB: Evaluation Board with no VCO and unpopulated loop filter
An Overview of the Clock Distribution/Generation Family is available.
| Part# | Master fclk | Resolution (Bits) | Tuning Word Width (bits) | Nominal Supply (V) | I Supply total (max) | FS Iout (mA nom) | Compliance Range (V) | REFCLK Multiplier | On-Board Comparator | I/O Interface | Price* (1000-4999) | Product Description |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| AD9913 | 250MHz | 10 | 32 | Single(+1.8) | 63.5mA | 4.6 | 0.8 | Yes | No | Parallel, Serial | $9.77 | Low power 250 MSPS DDS with 10 bit DAC output |
| AD9833 | 25MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 5.5mA | 3 | 0.65 | No | No | Serial | $4.00 | 25 MHz, Serial Input, Programmable DDS Waveform Generator |
| AD9831 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.5 | No | No | Parallel | $6.33 | CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9832 | 25MHz | 10 | 32 | Single(+3.3), Single(+3.6), Single(+5) | 15mA | 4 | 1.35 | No | No | Serial | $5.06 | CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD5930 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | 3.1 | 0.8 | No | No | Serial | $6.38 | Programmable Frequency Sweep and Output Burst Waveform Generator |
| AD5932 | 50MHz | 10 | 24 | Single(+2.3 to +5.5) | 8mA | n/a | n/a | Yes | No | Serial | $4.15 | Programmable Single-Scan Waveform Generator |
| AD9830 | 50MHz | 10 | 32 | Single(+5) | 60mA | 20 | 1 | No | No | Parallel | $11.08 | CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table |
| AD9835 | 50MHz | 10 | 32 | Single(+5) | 40mA | 4 | 1.35 | No | No | Serial | $5.82 | CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC |
| AD9834 | 75MHz | 10 | 28 | Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 8.7mA | 3 | 0.8 | No | Yes | Serial | $5.01 | Low Power, 50 MHz Serial Input DDS With On-Board Comparator |
| AD9850 | 125MHz | 10 | 32 | Single(+3.3), Single(+5) | 96mA | 20 | 1.5 | No | Yes | Parallel, Serial | $12.14 | CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS |
| AD9851 | 180MHz | 10 | 32 | Single(+3), Single(+3.3), Single(+3.6), Single(+5) | 130mA | 20 | 1.5 | Yes | Yes | Parallel, Serial | $13.56 | 180 MHz Complete DDS |
| AD9852 | 300MHz | 12 | 48 | Single(+3.3) | 922mA | 20 | 1 | Yes | Yes | Parallel, Serial | $15.58 | CMOS, 300 MSPS Complete DDS w/ Clock Multiplier |
| AD9854 | 300MHz | 12 | 48 | Single(+3.3) | 1210mA | 10 | 1 | Yes | Yes | Parallel, Serial | $17.10 | CMOS 300 MHz, Quadrature, Complete-DDS |
| AD9859 | 400MHz | 10 | 32 | Multi(+1.8, +3.3) | n/a | 20 | 2.05 | Yes | No | Serial | $9.87 | 400 MSPS, 10-Bit, 1.8 V CMOS DDS |
| AD9951 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $13.90 | 400 MSPS 14-Bit, 1.8 V CMOS DDS |
| AD9952 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $15.68 | 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator |
| AD9953 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | No | Serial | $14.92 | 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM |
| AD9954 | 400MHz | 14 | 32 | Multi(+1.8, +3.3), Single(+1.8) | n/a | 10 | 2.05 | Yes | Yes | Serial | $17.45 | 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator |
| AD9956 | 400MHz | 14 | 48 | Multi(+1.8, +3.3) | n/a | 10 | 2.3 | No | No | Serial | $17.45 | 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF Synthesizer |
| AD9958 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 105mA | 10 | 2.3 | Yes | - | Serial | $20.48 | 2-Channel 500 MSPS DDS with 10-Bit DACs |
| AD9911 | 500MHz | 10 | 32 | Single(+1.8) | 73mA | 10 | 1.8 | Yes | - | Serial | $15.69 | 500 MSPS Direct Digital Synthesizer w/10-Bit DAC |
| AD9959 | 500MHz | 10 | 32 | Multi(+1.8, +3.3) | 180mA | 10 | 2.3 | Yes | - | Serial | $37.59 | - |
| AD9858 | 1000MHz | 10 | 32 | Multi(+3.3, +5) | n/a | 40 | 3.8 | No | No | Parallel, Serial | $45.66 | 1 GSPS Direct Digital Synthesizer |
| AD9910 | 1000MHz | 14 | 32 | Single(+1.8), Single(+3.3) | n/a | 20 | 0.5 | Yes | No | Parallel, Serial | $35.33 | 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer |
| AD9912 | 1000MHz | 14 | 48 | Multi(+1.8, +3.3) | 394mA | - | 0.5 | Yes | Yes | Serial | $37.70 | 1 GSPS 14-Bit, DDS with Spur Reduction Channels |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9540-VCO/PCB | 量产 | 评估板 | 48 | 工业 | $ 253.00 | - | N | - | 联络ADI | 添加到购物车 |
| AD9540-VCO/PCBZ | 量产 | 评估板 | 48 | 工业 | $ 250.00 | 11/27/2009 | Y | - | 联络ADI | 添加到购物车 |
| AD9540/PCB | 量产 | 评估板 | 48 | 工业 | $ 253.00 | 11/27/2009 | N | - | 联络ADI | 添加到购物车 |
| AD9540/PCBZ | 量产 | 评估板 | 48 | 工业 | $ 250.00 | 11/27/2009 | Y | - | 联络ADI | 添加到购物车 |
| AD9540BCPZ | 量产 | 48 ld LFCSP 7x7mm (5.25EP) | 48 | 工业 | $ 10.07 | 11/27/2009 | Y 材料声明 | - | 添加到样片车 | 添加到购物车 |
| AD9540BCPZ-REEL7 | 量产 | 48 ld LFCSP 7x7mm (5.25EP) | 48 | 工业 | $ 10.07 | 11/27/2009 | Y 材料声明 | - | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。