ADM1041A: SECONDARY-SIDE CONTROLLER WITH CURRENT SHARE AND HOUSEKEEPING |
The ADM1041A is a secondary-side and management IC specifically designed to minimize external component counts and to eliminate the need for manual calibration or adjustment on the secondary-side controller. The principle application of this IC is to provide voltage control, current share, and housekeeping functions for single output in N+1 server power supplies.
The ADM1041A is ...More
The ADM1041A is a secondary-side and management IC specifically designed to minimize external component counts and to eliminate the need for manual calibration or adjustment on the secondary-side controller. The principle application of this IC is to provide voltage control, current share, and housekeeping functions for single output in N+1 server power supplies.
The ADM1041A is manufactured with a 5 V CMOS process and combines digital and analog circuitry. An internal EEPROM provides added flexibility for trimming timing and voltage and selecting various functions. Programming is done via an SMBus serial port that also allows communication capability with a microprocessor or microcontroller.
The usual configuration using this IC is on a one-per-output voltage rail. Output from the IC can be wire-OR’ed together or bused in parallel and read by a microprocessor. A key feature on this IC is support for an OrFET circuit when higher efficiency or power density is required.
Applications
| 产品型号 | 产品状态 | 封装 | 引脚 | 温度范围 | 报价* (100-499) |
报价* (1000 pcs.) |
生产供货情况** | 符合ROHS规定 | 查看PCN | 样片车 | 购物车 |
|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM1041A-EVALZ | 量产 | 24 | 工业 | $ 202.40 | $ 202.40 | - | Y | - | 联络ADI | 添加到购物车 | |
| ADM1041AARQZ | 量产 | 24 ld QSOP | 24 | 工业 | $ 5.57 | $ 3.21 | 02/12/2010 | Y 材料声明 | 查看PCN | 添加到样片车 | 添加到购物车 |
| ADM1041AARQZ-REEL | 量产 | 24 ld QSOP | 24 | 工业 | - | $ 3.21 | 04/16/2010 | Y 材料声明 | 查看PCN | 联络ADI | 添加到购物车 |
| ADM1041AARQZ-REEL7 | 量产 | 24 ld QSOP | 24 | 工业 | - | $ 3.21 | - | Y 材料声明 | 查看PCN | 联络ADI | 添加到购物车 |
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。