添加到信号链设计器

ADT7470:  Temperature Sensor Hub and Fan Controller

产品详情

The ADT7470 controller is a multichannel temperature sensor and PWM fan controller and fan speed monitor for noise sensitive systems requiring active system cooling. It is designed to interface directly to an I2C bus and control/monitor the fans using a service processor. The aim is to quickly develop systems that are modular and can easily be expanded depending on the system’s cooling requirements. The device can monitor up to ten temperature sensors. It can also monitor and control the speed of four fans so that they operate at the lowest possible speed for minimum acoustic noise. A FULL_SPEED input is provided to allow the fans to be “blasted” to 100% via external hardware control, under extreme thermal conditions or on system startup. An SMBALERTinterrupt communicates error conditions such as fan underspeed, fan failure to the system service processor. Individual error conditions can then be read from status registers over the I2C bus. In the event of a fan failure condition, any or all PWM outputs can be programmed to automatically adjust to 100% to provide failsafe cooling.

特点和优势

  • Monitors up to 10 Remote Temperature Sensors
  • Monitors and Controls Speed of up to 4 Fans Independently
  • PWM Outputs Drive each Fan under Software Control
  • FULL_SPEED Input Allows Fans to be Blasted 100% by External Hardware
  • SMBALERT Interrupt Signals Failures to System Controller
  • Tristate ADDR Pin Allows up to 3 Devices on a Single Bus
  • Temperature Decoder Interprets TMP05/TMP06 Temperature Sensors and Communicates Values over I2C Bus
  • Limit Comparison of All Monitored Values

Functional Block Diagram for ADT7470

文档

快讯名称 内容类型 文件类型
ADT7470: Temperature Sensor Hub and Fan Controller Data Sheet (Rev E, 04/2013) (pdf, 1298 kB) 产品数据手册 PDF
EVAL-ADT7470EB: ADT7470 Evaluation Board  (pdf, 739 kB) 用户指导 PDF
Celsius-to-digital thermometer works with remote sensor
By Elana Lian and Chau Tran, Analog Devices, Inc. (EDN, 4/15/2004)
技术文章 HTML
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) 产品选型指南 PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) 产品选型指南 PDF
Selection Guide: Temperature Sensors  (pdf, 807 kB) 概况 PDF
Voltage Monitoring and Sequencing (2009/2010)  (pdf) 概况 PDF
Supervisory Devices Complementary Parts Guide for Altera FPGAs  (pdf, 664 kB) 解决方案通报 PDF
Supervisory Devices Complementary Parts Guide for Xilinx FPGAs  (pdf, 661 kB) 解决方案通报 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADT7470 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADT7470ARQZ 产品状态: 量产 16 ld QSOP 16 工业 Tube, 98 $ 2.51 $ 2.18 Y  材料信息 查看PCN 订购
ADT7470ARQZ-REEL 产品状态: 量产 16 ld QSOP 16 工业 Reel, 2500 $ 0.00 $ 2.18 Y  材料信息 查看PCN 订购
ADT7470ARQZ-REEL7 产品状态: 量产 16 ld QSOP 16 工业 Reel, 1000 $ 0.00 $ 2.18 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

ADT7470 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADT7470EBZ 产品状态: 量产 Evaluation Board $ 99.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭