ADM3074E: 3.3V ±15kV ESD Protected Full Duplex Transceiver w/500kbps
The ADM3070E–ADM3078E are 3.3V, low power data transceivers with ±15kV ESD protection suitable for full and half duplex communication on multipoint bus transmission lines. They are designed for ...More
ADM3074E: 3.3V ±15kV ESD Protected Full Duplex Transceiver w/500kbps
Product Description
The ADM3070E–ADM3078E are 3.3V, low power data transceivers with ±15kV ESD protection suitable for full and half duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission and comply with TIA/EIA standards RS-485 and RS-422. The devices have a 1/8 unit load receiver input impedance which allows up to 256 transceivers on a bus. Since only one driver should be enabled at any time, the output of a disabled or powered down driver is three-stated to avoid overloading the bus.
The receiver inputs have a true failsafe feature which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.
The driver outputs are slew rate limited in order to reduce EMI and data errors caused by reflections from improperly terminated buses. Excessive power dissipation caused by bus contention or by output shorting is prevented with a thermal shutdown circuit.
The parts are fully specified over the industrial and automotive temperature ranges and are available in 8-lead and 14-lead SOIC packages.
Applications
快速链接
- 产品数据手册 Rev A, 10/2006(pdf 615kB)
- (About Data Sheets)
- 无铅(Pb)数据
- 应用笔记
Features
- TIA/EIA RS-485/RS-422 compliant
- ±15kV ESD protection on RS-485 I/O pins
- Data Rates: ADM3073E–ADM3075E – 500kbps
- True failsafe receiver inputs
- Up to 256 Nodes on the bus
- Hot-Swap input structure on DE & RE pins
- Reduced slew rates for low EMI
- Outputs high-Z when disabled or powered-off
- -7V to +12V common mode input range
- Thermal shutdown and short circuit protection
- 8-lead & 14-lead SOIC packages
Diagrams
- Enlarge
- 其他图表
- 原理图符号和PCB封装
Functional Block Diagram for ADM3074E
3.3V ±15kV ESD Protected Full Duplex Transceiver w/500kbps
其它用于______的图表 ADM3074E
3.3V ±15kV ESD Protected Full Duplex Transceiver w/500kbps
ADM3074E Pin Out Diagram
Functional Block Diagram for ADM3074E
ADM2484E - 500 kbps, ESD Protected, Half-/Full-Duplex, iCoupler, Isolated RS-485 Transceiver
| Part# | Min Pos Supply | Pwr Supply (Vnom) | Full-Half Duplex | ESD-Protection | Data Rate | # of Nodes On Bus | Drvr/Rcvr Enable | Fail Safe | Isolation V (rms) | Available Packages | Price* (1000-4999) | Protocols |
|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADM2482E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 16Mbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $4.66 | RS-422, RS-485 |
| ADM2484E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 5 kV | SOIC | $3.04 | RS-422, RS-485 |
| ADM2487E | +3 | +3 to +5 & ISO +3 | Full, Half | 15 kV | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.64 | RS-422, RS-485 |
| ADM2491E | +3 | +3 to +5 & ISO +5 | Full, Half | 8 kV | 16Mbps | 32 | Yes | Open | 5 kV | SOIC | $4.76 | RS-422, RS-485 |
| ADN4667 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.16 | RS-485/LVDS |
| ADN4668 | +3 | 3.3 | --- | 15 kV | 400Mbps | - | Yes | - | - | SOIC, SOP | $1.15 | RS-485/LVDS |
| ADM2490E | +2.7 | +3 to +5 & ISO +5 | Full | 8 kV | 16Mbps | 32 | No | Open | 5 kV | SOIC | $4.55 | RS-422, RS-485 |
| ADM2483 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 500kbps | 256 | Yes | Open, Short | 2.5 kV | SOIC | $3.04 | RS-485 |
| ADM2485 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 16Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.57 | RS-422, RS-485 |
| ADM2486 | +2.7 | +3 to +5 & ISO +5 | Half | --- | 20Mbps | 50 | Yes | Open | 2.5 kV | SOIC | $5.04 | RS-485 |
| ADM3070E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | Yes | Open, Short | --- | SOIC | $1.62 | RS-422, RS-485 |
| ADM3071E | +3 | 3.3 | Full | 15 kV | 250kbps | 256 | No | Open, Short | --- |