ADM3072E
PRODUCTION3.3 V, ⅛ Load, ±15kV ESD Protected, RS-485/RS-422 Transceiver (Half Duplex, 250 kbps, DE/RE)
- Part Models
- 4
- 1ku List Price
- Starting From $2.55
Overview
- −40°C to +125°C temperature option
- Hot-swap input structure on DE and RE pins
- Reduced slew rates for low EMI
- Low power shutdown current (all except ADM3071E/ ADM3074E/ADM3077E)
- Outputs high-Z when disabled or powered off
- Common-mode input range: −7 V to +12 V
- Thermal shutdown and short-circuit protection
- 8-lead and 14-lead narrow SOIC packages
The ADM307xE are 3.3 V, low power data transceivers with ±15 kV ESD protection suitable for full- and half-duplex communication on multipoint bus transmission lines. They are designed for balanced data transmission, and they comply with TIA/EIA standards: RS-485 and RS-422.
The devices have a ⅛ unit load receiver input impedance, which allows up to 256 transceivers on a bus. Because only one driver should be enabled at any time, the output of a disabled or powered-down driver is tristated to avoid overloading the bus.
The receiver inputs have a true fail-safe feature, which eliminates the need for external bias resistors and ensures a logic high output level when the inputs are open or shorted. This guarantees that the receiver outputs are in a known state before communication begins and when communication ceases.
Applications
- Power/energy metering
- Industrial control
- Lighting systems
- Telecommunications
- Security systems
- Instrumentation
Documentation
Data Sheet 1
Application Note 3
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM3072EARZ | 8-Lead SOIC | ||
| ADM3072EARZ-REEL7 | 8-Lead SOIC | ||
| ADM3072EYRZ | 8-Lead SOIC | ||
| ADM3072EYRZ-REEL7 | 8-Lead SOIC |
This is the most up-to-date revision of the Data Sheet.
Hardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| ADM3061E | PRODUCTION | 3.0 V to 5.5 V, ±12 kV IEC ESD Protected, Half Duplex 500 kbps RS-485 Transceiver |