添加到信号链设计器

ADM3251E:  隔离式单通道RS-232线路驱动器/接收机

产品详情

ADM3251E是一款高速、2.5 kV完全隔离、单通道RS-232/V.28收发器,采用5 V单电源供电。由于 RIN 和TOUT 引脚提供高压ESD保护,因此该器件非常适合在恶劣的电气环境中工作,或频繁插拔RS-232电缆的场合。

无需使用单独的隔离DC-DC转换器。ADI公司的芯片级变压器iCoupler® 技术,能够同时用于隔离逻辑信号和集成式DC-DC转换器,因此该器件可提供整体隔离解决方案。

ADM3251E符合EIA-232E规范,并且数据速率高达460 kbps。

倍压器/反相器使用四个外部0.1 μF电荷泵电容,这使得该器件可以采用5 V单电源供电。

ADM3251E提供20引脚、宽体SOIC封装,额定温度范围为−40°C至+85°C。

应用
--高噪声数据通信
--工业通信
--通用RS-232数据链路
--工业/电信诊断端口
--医疗设备

特点和优势

  • 2.5 kV完全隔离(电源和数据)RS-232收发器
  • 集成isoPower的隔离式DC/DC转换器
  • 460 kbps数据速率
  • 1个发射器和1个接收器
  • 满足EIA-232E标准
  • RIN 和TOUT引脚提供ESD保护
    接触放电:±8 kV
    气隙放电:±15 kV
  • 0.1uF电荷泵电容
  • 高共模瞬态抑制:>25kV/us
  • 安全管理认证(审批中)
    UL认证
      2500 V均方根值/分钟,符合UL 1577
    VDE 安全认证证书(申请中)
      DIN V VDE V 0884-10 (VDE V 0884-10):2006-12
      VIORM = 560 V 峰值
  • 工作温度范围:−40°C至+85°C
  • 20引脚宽体SOIC封装

ADM3251E功能框图

文档

快讯名称 内容类型 文件类型
ADM3251E:隔离式单通道RS-232线路驱动器/接收器 (Rev E, 05/2010) (pdf, 0) 产品数据手册 PDF
ADM3251E: Isolated, Single-Channel RS-232 Line Driver/Receiver Datasheet (Rev F, 06/2012) (pdf, 266 kB) 产品数据手册 PDF
Solving Isolation Challenges in Power Conversion Applications
This webcast will present solutions to isolation challenges in power conversion applications. Among the topics to be discussed are the limitations of traditional methods of isolation (such as utilization of optocouplers and pulse transformers) vs. more efficient and cost effective solutions that utilize digital isolators. If you are currently using optocouplers and pulse transformers, this is a webcast you should attend.
在线研讨会 WEBCAST
UG-181: PLC Demo System User Guide  (pdf, 541 kB) 用户指导 PDF
UG-124: EMI optimized evaluation kit user guide for the ADM3251E  (pdf, 191 kB)
Learn more about the EMI optimized 6-layer ADM3251E evaluation board that can be used for easy evaluation of the ADM3251E RS-232 transceiver with isolated power and signal.
用户指导 PDF
UG-120:ADM3251E标准评估套件用户指南  (pdf, 158 kB)
了解有关这款简单2层ADM3251E评估板的更多信息,该评估板可用来轻松评估具有电源和信号隔离的RS-232收发器ADM3251E。
用户指导 PDF
PLC 评估板简化工业过程控制系统设计[中文版]
(模拟对话,第43卷,2009年4月)
《模拟对话》杂志 HTML
Designing Robust Isolated RS-232 Data Interfaces for Harsh Industrial Applications
(Analog Dialogue, Maurice O'Brien)
技术文章 HTML
Inside iCoupler® Technology:ADuM347x PWM Controller and Transformer Driver with Quad-Channel Isolators Design Summary  (pdf, 291 kB)
By Flow Zhao, Design Engineer
技术文章 PDF
NAppkin Note: Lowering the Power of the ADuM524x  (pdf, 223 kB)
By Mark Cantrell, Senior Applications Engineer
技术文章 PDF
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09 - Part 1 and 9/3/09 - Part 1)
技术文章 HTML
Simplifying Design of Industrial Process-Control Systems with PLC Evaluation Boards (Part 1 of 2)
PLC evaluation board applications for industrial process-control systems are diverse, ranging from simple traffic control to complex electrical power grids, from environmental control systems to oil-refinery process control.
(Industrial Control DesignLine, 8/24/09)
技术文章 HTML
数字隔离器产品选型与资源指南  (pdf, 935 kB) 产品选型指南 PDF
ADI公司推出业界首款信号隔离CAN收发器 (23 十二月 2011) 新闻发布 HTML
2008 Medical Solution Profile  (pdf, 126 kB)
High Performance ICs for Medical Imaging, Patient Monitoring, and Instrumentation
概况 PDF
RS-232 Transceivers Applications Bulletin (Summer 2008)  (pdf, 196 kB) 解决方案通报 PDF
How do I learn about new iCoupler products? 常见问题解答 HTML
Are iCoupler products Pb-free? 常见问题解答 HTML
Can I replace an optocoupler with an iCoupler product in an existing design? 常见问题解答 HTML
What are some of the distinguishing features of the iCoupler products? 常见问题解答 HTML
What communications protocols are supported by iCoupler products? 常见问题解答 HTML
What are the different types of iCoupler products? 常见问题解答 HTML
Do iCoupler products have VDE certification for reinforced insulation? 常见问题解答 HTML
With which regulatory standards do iCoupler products comply? 常见问题解答 HTML
How much isolation can iCoupler products provide? 常见问题解答 HTML
What are the benefits of iCoupler technology? 常见问题解答 HTML
What is iCoupler technology? 常见问题解答 HTML
What types of technologies have been used to provide isolation? 常见问题解答 HTML
What are optocouplers? What is optical isolation? 常见问题解答 HTML
What is capacitive isolation? 常见问题解答 HTML
What regulatory standards address isolation products? 常见问题解答 HTML
What is isolation? Why is it needed? 常见问题解答 HTML
What are common applications that use isolation? 常见问题解答 HTML
How is isolation specified? 常见问题解答 HTML
What is isolation rating? 常见问题解答 HTML
What is the relationship between working voltage and isolation rating? 常见问题解答 HTML
What is the difference between basic and double (or reinforced) insulation levels? 常见问题解答 HTML
What are transient immunity and common-mode rejection? 常见问题解答 HTML
What other parameters are important when considering an isolation device? 常见问题解答 HTML
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.

Sample样片申请及购买

价格,封装及供货状态

ADM3251E 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
ADM3251EARWZ 产品状态: 量产 20 ld SOIC - Wide 20 工业 Tube, 37 $ 3.50 $ 2.99 Y  材料信息 查看PCN 订购 样片
ADM3251EARWZ-REEL 产品状态: 量产 20 ld SOIC - Wide 20 工业 Reel, 1000 - $ 2.99 Y  材料信息 查看PCN 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

EZLINX™ ICOUPLER®隔离式接口开发环境
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EZLINX-IIIDE-EBZ 产品状态: 量产 iCoupler® Isolated Interface Development Environment Evaluation Board $ 149.00 -
ADM3251E 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
EVAL-ADM3251EEB1Z 产品状态: 量产 Evaluation Board - EMI optimized 6-layer $ 45.00 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
产品评价 X
content here.
content here.

产品评价

关闭