添加到信号链设计器

AD844:  60 MHZ、2000 V/µ S单芯片运算放大器

产品详情

AD844是一款高速单芯片运算放大器,采用ADI公司的结隔离互补双极性(CB)工艺制造,具有高带宽、非常快速的大信号响应特性和出色的直流性能。它虽然针对电流转电压应用进行了优化,主要用作反向模式放大器,但也适合许多同相应用。

AD844可取代传统的运算放大器使用,而它的电流反馈结构可以实现更加出色的交流性能、高线性度和异常干净的脉冲响应。

这类运算放大器提供闭环带宽,其主要由反馈电阻决定,与闭环增益基本无关。AD844不具有传统运算放大器和其他电流反馈型运算放大器的压摆率限制。20 V全输出步进时,峰值输出变化率可超过2000 V/μs。0.1%建立时间为100 ns(典型值),实质上与增益无关。AD844能够将50 Ω负载驱动至±2.5 V并保持低失真,带短路保护功能(80 mA)。

AD844提供四种性能等级产品和三种封装选项。AD844J采用16引脚SOIC (R)封装,额定温度范围为0°C至+70°C商用温度范围。AD844A和AD844B的额定温度范围为-40°C至+85°C工业温度范围,采用cerdip (Q)封装。AD844A还提供8引脚塑封小型DIP (N)封装。AD844S的额定温度范围为-55°C至+125°C军用温度范围,采用8引脚cerdip (Q)封装。同时提供按照MIL-STD-883B C版标准加工的A级和S级芯片及器件。

AD844按性能分为四个等级,并提供三种封装。AD844J采用16引脚SOIC (R)封装,额定温度范围为0°C至+70°C商用温度范围。AD844A和AD844B的额定温度范围为-40°C至+85°C工业范围,采用cerdip (Q)封装。AD844A还提供8引脚小型塑封DIP(N)封装。AD844S的额定温度范围为-55°C至+125°C军用温度范围,提供8引脚cerdip(Q)封装。还提供符合MIL-STD-883B、REV. C标准的"A"和"S"级别芯片和器件。

特点和优势

  • 宽带宽:60 MHz,增益为-1时
  • 宽带宽:33 MHz,增益为-10时
  • 极高输出压摆率:最高2000 V/μs
  • 全功率带宽:20 MHz全功率带宽,20 V p-p,RL = 500 Ω
  • 0.1%快速建立时间:100 ns(10 V步进)
  • 差分增益误差:0.03% (4.4 MHz)
  • 差分相位误差:0.158 (4.4 MHz)
  • 低失调电压:最大值150 mV(B级)
  • 低静态电流:6.5 mA
  • 依据EIA-481A标准提供卷带和
    卷盘形式

AD844引脚配置

文档

快讯名称 内容类型 文件类型
AD844: 60 MHz, 2000 V/µs Monolithic Op Amp Data Sheet  (Rev F, 02/2009) (pdf, 430 kB) 产品数据手册 PDF
AD844: Military Data Sheet  (Rev A, 07/2000) (pdf) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响  (pdf, 69 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
MT-033:电压反馈型运算放大器的增益和带宽  (pdf, 251 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
PCN#00-406  (pdf, 14 kB)
(4/14/00)
Product Change notice for change of Analog Devices, Inc. Aerospace Product Line standard product from 883 Class S to MIL-PRF-38535, level V.
航天信息 PDF
Aerospace Dice  (pdf, 196 kB)
(Revised 1/2006)
Many Analog Devices products can be purchased as Class K die.
航天信息 PDF
Standard Space Level Products Program  (pdf, 39 kB)
This brochure describes the standard flow and how to order Analog Devices, Inc. standard product for Space Level not available as JAN, or QML. It replaces the Standard Class S brochure.
航天信息 PDF
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD844 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

AD844 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-8964401PA 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 40.09 $ 36.24 N  材料信息 查看PCN 订购
AD844ACHIPS 产品状态: 量产 CHIPS OR DIE 0 工业 Tray, 100 - - Y  材料信息 通知我 联络ADI
AD844AN 产品状态: 量产 8 ld PDIP 8 工业 Tube, 50 $ 4.14 $ 3.09 N  材料信息 查看PCN 订购
AD844ANZ 产品状态: 量产 8 ld PDIP 8 工业 Tube, 50 $ 3.76 $ 2.81 Y  材料信息 查看PCN 订购
AD844AQ 产品状态: 量产 8 ld CerDIP 8 工业 Tube, 48 $ 7.26 $ 5.43 N  材料信息 查看PCN 订购
AD844BQ 产品状态: 量产 8 ld CerDIP 8 工业 Tube, 48 $ 9.76 $ 7.30 N  材料信息 查看PCN 订购
AD844JR-16 产品状态: 最后订购时间 16 ld SOIC - Wide 16 商业 Tube, 47 $ 4.74 $ 3.55 N  材料信息 查看PCN/PDN 订购
AD844JRZ-16 产品状态: 量产 16 ld SOIC - Wide 16 商业 Tube, 47 $ 4.32 $ 3.23 Y  材料信息 查看PCN 订购
AD844JRZ-16-REEL 产品状态: 最后订购时间 16 ld SOIC - Wide 16 商业 Reel, 1000 - $ 3.23 Y  材料信息 查看PCN/PDN 订购
AD844JRZ-16-REEL7 产品状态: 量产 16 ld SOIC - Wide 16 商业 Reel, 250 - $ 3.23 Y  材料信息 查看PCN 订购
AD844SCHIPS 产品状态: 量产 CHIPS OR DIE 0 军用 Tray, 100 - - Y  材料信息 通知我 联络ADI
AD844SQ 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 19.73 $ 18.73 N  材料信息 查看PCN 订购
AD844SQ/883B 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 36.45 $ 32.80 N  材料信息 查看PCN 订购