AD9518-4: 6-Output Clock Generator with Integrated 1.6 GHz VCO |
The AD9518-4* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an onchip PLL and VCO. The on-chip VCO tunes from 1.45 GHz to 1.80 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz may be used.
The AD9518-4 emphasizes low jitter and phase noise to maximize data converter performance, and can benefit other applications with demanding ...More
The AD9518-4* provides a multi-output clock distribution function with subpicosecond jitter performance, along with an onchip PLL and VCO. The on-chip VCO tunes from 1.45 GHz to 1.80 GHz. Optionally, an external VCO/VCXO of up to 2.4 GHz may be used.
The AD9518-4 emphasizes low jitter and phase noise to maximize data converter performance, and can benefit other applications with demanding phase noise and jitter requirements. The AD9518-4 features six LVPECL outputs (in three pairs). The LVPECL outputs operate to 1.6 GHz.
Each pair of outputs has dividers that allow both the divide ratio and coarse delay (or phase) to be set. The range of division for the LVPECL outputs is 1 to 32.
The AD9518-4 is available in a 48-lead LFCSP and can be operated from a single 3.3 V supply. An external VCO, which requires an extended voltage range, can be accommodated by connecting the charge pump supply (VCP) to 5.5 V. A separate LVPECL power supply can be from 2.375 V to 3.6 V.
The AD9518-4 is specified for operation over the industrial range of −40°C to +85°C.
*AD9518 is used throughout to refer to all the members of the AD9518 family. However, when AD9518-4 is used, it is referring to that specific member of the AD9518 family.
Applications
| Part# | Product Description | +Supply Voltage (V) | # of Inputs | # of Outputs | On-Chip VCO or DCO | Max f-out (MHz) | Output Logic | Random Jitter (ps-RMS) | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|
| AD9510 | Multi-Output Clock Generator | 3.3 | 1 | 8 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $12.09 |
| AD9511 | Multi-Output Clock Generator | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $10.07 |
| AD9512 | Clock Divider | 3.3 | 1 | 5 | No | 1200 | CMOS, LVDS, LVPECL | 0.225 | 48-LFCSP | $9.06 |
| AD9513 | Clock Divider | 3.3 | 1 | 3 | No | 800 | CMOS, LVDS | 0.3 | 32-LFCSP | $6.02 |
| AD9514 | Clock Divider | 3.3 | 1 | 3 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $6.02 |
| AD9515 | Clock Divider | 3.3 | 1 | 2 | No | 1600 | CMOS, LVDS, LVPECL | 0.225 | 32-LFCSP | $4.81 |
| AD9516-0 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-1 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-2 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-3 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9516-4 | Multi-Output Clock Generator | 3.3 | 2 | 14 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 64-LFCSP | $12.65 |
| AD9517-0 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2950 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-1 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2650 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-2 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2335 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-3 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 2250 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9517-4 | Multi-Output Clock Generator | 3.3 | 2 | 12 | Yes | 1800 | CMOS, LVDS, LVPECL | 0.4 | 48-LFCSP | $11.54 |
| AD9518-0 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2950 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-1 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2650 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-2 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2335 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-3 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 2250 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9518-4 | Multi-Output Clock Generator | 3.3 | 2 | 6 | Yes | 1800 | LVPECL | 0.4 | 48-LFCSP | $9.97 |
| AD9520-0 | Multi-Output Clock Generator | 3.3 | - | - | Yes | 1600 | CMOS, LVDS, LVPECL | 0.225 | - | $12.65 |
| AD9520-1 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2650 | CMOS, LVPECL | 0.225 | 64-LFCSP | $12.65 |
| AD9520-2 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2335 | CMOS, LVPECL | 0.225 | 64-LFCSP | $12.65 |
| AD9520-3 | Multi-Clock Output Generator | 3.3 | 1 | 12 | Yes | 2250 | CMOS, LVPECL | 0.225 | 64-LFCSP | $12.65 |
| AD9520-5 | Multi-Output Clock Generator | 3.3 | 1 | 12 | No | 2400 | CMOS, LVDS, LVPECL | 0.225 | 64-LFCSP | $11.50 |
| AD9522-0 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2950 | CMOS, LVDS | 0.242 | 64-LFCSP | $12.65 |
| AD9522-1 | - | 3.3 | 1 | 12 | Yes | 2650 | CMOS, LVDS | 0.242 | 64-LFCSP | $12.65 |
| AD9522-2 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2335 | CMOS, LVPECL | 0.242 | 64-LFCSP | $12.65 |
| AD9522-3 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 2250 | CMOS, LVPECL | 0.245 | 64-LFCSP | $12.65 |
| AD9522-4 | Multi-Output Clock Generator | 3.3 | 1 | 12 | Yes | 1600 | CMOS, LVDS | 0.242 | 64-LFCSP | $12.65 |
| AD9522-5 | Multi-Output Clcok Generator | 3.3 | 1 | 12 | No | 2400 | CMOS, LVDS, LVPECL | 0.242 | 64-LFCSP | $10.11 |
| AD9540 | Clock Generator Synchronizer | 3.3 | 1 | 1 | No | 655 | CML, PECL-Compliant | 0.7 | 48-LFCSP | $10.07 |
| AD9549 | Clock Generator Synchronizer | 3.3 | 2 | 2 | Yes | 750 | CMOS, HSTL | 0.6 | 64-LFCSP | $12.56 |
| AD9551 | Multiservice Clock Generator | 3.3 | 2 | 2 | Yes | 900 | CMOS, LVDS, LVPECL | 0.1 | 40-LFCSP | $14.75 |
| ADCLK846 | - | 1.8 | 1 | 6 | No | 1200 | CMOS, LVDS | 0.1 | 24-LFCSP | $5.19 |
| ADCLK854 | - | 1.8 | 2 | 12 | No | 1200 | CMOS, LVPECL | 0.1 | 48-LFCSP | $5.95 |
| ADCLK905 | Clock Buffer | 3.3 | 1 | 1 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $5.67 |
| ADCLK907 | Clock Buffer | 3.3 | 2 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $6.83 |
| ADCLK925 | Clock Buffer | 3.3 | 1 | 2 | No | 6000 | ECL, LVPECL, PECL | 0.06 | 16-LFCSP | $6.02 |
| ADCLK946 | Six LVPECL Outputs, SiGe Clock Fanout Buffer | 3.3 | 1 | 6 | No | 4800 | LVPECL | 0.075 | 24-LFCSP | $6.25 |
| ADCLK954 | - | 3.3 | 2 | 12 | - | 4800 | LVPECL | 0.075 | 40-LFCSP | $6.95 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
*这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。
**样片供货情况可能好于生产供货,请将样片放入购物车,以查看样片供货情况。