应用笔记 (8)
- AN-1131: AD7190、AD7192、AD7193、AD7194和AD7195的斩波 (pdf, 125 kB)
- AN-1131: Chopping on the AD7190, AD7192, AD7193, AD7194, and AD7195 (pdf, 125 kB)
- AN-1084: 通道切换:AD7190、AD7192、AD7193、AD7194、AD7195 (pdf, 256 kB)
- AN-1084: Channel Switching: AD7190, AD7192, AD7193, AD7194, AD7195 (pdf, 118 kB)
- AN-1069: AD7190、AD7192、AD7193、AD7194和AD7195的零延迟模式 (pdf, 82 kB)
- AN-1069: Zero Latency for the AD7190, AD7192, AD7193, AD7194, and AD7195 (pdf, 82 kB)
- AN-0979: 数字滤波器的选择: AD7190、AD7192 (pdf, 141 kB)
- AN-0979: Digital Filtering Options: AD7190, AD7192 (pdf, 141 kB)
Circuit Note (2)
-
CN-0102
(pdf, 380 kB)
利用内置PGA的24位Σ-Δ型ADC AD7190实现精密电子秤设计 - CN-0102: Precision Weigh Scale Design Using the AD7190 24-Bit Sigma-Delta ADC with Internal PGA (pdf)
技术文章 (1)
- MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB)
产品数据手册 (2)
专业词汇表 (1)
概况 (2)
解决方案通报 (1)
用户指导 (2)