| 快讯名称 | 内容类型 | 文件类型 |
|---|---|---|
| AD7665: 16-Bit, 570 kSPS CMOS ADC Data Sheet (Rev C, 02/2011) (pdf, 612 kB) | 产品数据手册 | |
| AD7665: 16-Bit, 570 kSPS CMOS ADC Data Sheet (Rev C, 02/2011) (pdf, 612 kB) | 产品数据手册 | |
| AN-932: 电源时序控制 (pdf, 95 kB) | 应用笔记 | |
| AN-932: Power Supply Sequencing (pdf, 95 kB) | 应用笔记 | |
|
AN-931: 了解PulSAR ADC支持电路
(pdf, 370 kB)
本应用笔记将从一般意义上讨论使用SAR ADC时易犯的错误,以及更重要地,如何预防这些问题。 |
应用笔记 | |
|
AN-931: Understanding PulSAR ADC Support Circuitry
(pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them. |
应用笔记 | |
|
AN-594: 将(几乎)任何输入电压范围用于AD7671、AD7665或AD7663 PulSAR 16位ADC
(pdf, 353 kB)
这些ADC也可处理数据手册内未说明的其他输入电压范围。
|
应用笔记 | |
|
AN-594: Modifying the Input Voltage Range of the AD7663, AD7665 or AD7671 PulSAR 16-Bit ADCs
(pdf, 141 kB)
These ADCs handle other input voltage ranges not described in the data sheet.
|
应用笔记 | |
| AN-101: 交会图发生器加快模数转换器评估 (pdf, 280 kB) | 应用笔记 | |
| AN-101: Cross Plot Generator Allows Quick A/D Converter Evaluation (pdf, 280 kB) | 应用笔记 | |
| MS-2210: Designing Power Supplies for High Speed ADC (pdf, 327 kB) | 技术文章 | |
|
Ask the Applications Engineer-27: What problems am I most likely to run into when instrumenting an industrial system?
(Analog Dialogue, Vol. 33, No. 2, February, 1999) |
《模拟对话》杂志 | HTML |
|
High Speed, High Accuracy 14-Bit, 16-Bit, and 18-Bit PulSAR ADCs
(pdf, 3826 kB)
A PulSAR Family Brochure (6/2006) |
概况 | |
| 高性能和低功耗设计,ADI转换器至关重要。 | 概况 | HTML |
|
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog
(pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications. |
概况 | |
| RAQs index | 非常见问题解答 | HTML |
| 术语表 | 专业词汇表 | HTML |
原理图符号和PCB封装— Analog Devices offers Symbols & Footprints which are compatible with a large set of today’s CAD systems for broader and easier support.
这些建议有帮助吗?
样片申请及购买这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。