添加到信号链设计器

AD8036:  单位增益稳定—低失真、宽带宽、电压反馈型箝位放大器

产品详情

AD8036和AD8037均是宽带宽、低失真箝位放大器。AD8036为单位增益稳定型,AD8037则是在增益为2或更大时保持稳定。这些器件允许设计人员指定高(VCH)和低(VCL)输出箝位电压。输出信号将箝位在这些指定的电平。AD8036和AD8037采用正在申请专利的独特CLAMPIN™输入箝位架构,与传统输出箝位器件相比,其箝位性能提高10倍。具体而言,箝位误差典型值为3 mV或更小,箝位区失真极低。这两款产品既可以用作经典运算放大器,也可以用作指定高、低输出电压的箝位放大器。

使用电压反馈型架构的AD8036和AD8037达到了以前依赖电流反馈型放大器的许多应用的要求。这两款器件具有异常快速且精确的脉冲响应特性(0.01%建立时间为16 ns)、极宽的小信号和大信号带宽以及超低失真。AD8036在20 MHz的失真为-66 dBc,小信号带宽为240 MHz,大信号带宽为195 MHz。AD8036和AD8037能在1.5 ns内从2倍箝位过驱中恢复。这些特性使AD8036/AD8037成为快速及高分辨率ADC的理想驱动器和缓冲器。

除传统输出箝位放大器应用之外,其输入箝位架构还支持箝位电平作为放大器的附加输入。因此,除静态直流箝位电平外,也可以将速度高达240 MHz的信号作用于箝位引脚。另外,只要VH大于VL.,便能将箝位值设置为输出电压范围内的任何值。这些箝位特性使AD8036和AD8037能用在非传统应用中,如全波整流器、脉冲发生器或振幅调制器等。以上所举新颖应用只是一些示例,目的是说明利用输入箝位可以实现多种多样的应用。

AD8036提供三种等级的产品:芯片级、工业级(-40°C至+85°)和军用级(-55°C至+125°C);AD8037仅提供工业级产品。工业级产品采用塑料DIP和SOIC封装,军用级产品采用CERDIP封装。

本产品提供评估板,使用以下器件编号可以订购:AD8036-EB和AD8037-EB。产品数据手册中含有评估板的原理图和布局。

特点和优势

  • 出色的箝位特性
    箝位误差:3 mV
    过驱恢复:1.5 ns
    箝位输入带宽:240 MHz
    箝位输入范围:±3.9 V
  • 宽带宽AD8036、AD8037
    小信号带宽:240 MHz、270 MHz
    大信号带宽(4 V峰峰值):195 MHz、190 MHz
  • 采用±3 V至±5 V电源供电
  • 良好的直流特性
    失调电压:2 mV
    失调漂移:10 µV/°C
  • 超低失真、低噪声
    –72 dBc(典型值,20 MHz)
    输入电压噪声:4.5 nV/√Hz
  • 高速
    压摆率:1500 V/µs
    0.1%建立时间:10 ns,0.01%建立时间:16 ns

AD8036 引脚配置框图

AD8036 框图
AD8036 引脚配置框图

文档

快讯名称 内容类型 文件类型
AD8036/AD8037: Low Distortion, Wide Bandwidth Voltage Feedback Clamp Amps Data Sheet  (Rev B, 01/2001) (pdf, 428 kB) 产品数据手册 PDF
AD8036: Military Data Sheet  (Rev D, 06/2000) (pdf) 产品数据手册 PDF
AN-581: 单电源应用中的偏置和去耦运算放大器  (pdf, 0) 应用笔记 PDF
AN-581: Biasing and Decoupling Op Amps in Single Supply Applications  (pdf, 166 kB) 应用笔记 PDF
AN-417: 在低压高速系统中利用快速轨到轨运算放大器减少设计限制  (pdf, 228 kB) 应用笔记 PDF
AN-417: Fast Rail-to-Rail Operational Amplifiers Ease Design Constraints in Low Voltage High Speed Systems  (pdf, 228 kB)
Movement towards lower power supply voltages is driven by the demand that systems consume less and less power coupled with the desire to reduce the number of power supply voltages in the system. The following applications are discussed: Single-Ended and Differential Input ADC Input Circuits, Video Line Driver, Active Filter, HDSL Transceiver, and Transformer Drive Circuits.
应用笔记 PDF
AN-402: 以输入箝位放大器取代输出箝位运算放大器  (pdf, 294 kB)
目前,多数箝位放大器都依赖于一种称为输出箝位放大器(OCA)的输出箝位架构。一种被称为输入箝位放大器(ICA)的新型架构可提供更高的箝位精度和更低的失真。
应用笔记 PDF
AN-402: Replacing Output Clamping Op Amps with Input Clamping Amps  (pdf, 55 kB)
So far most clamping amplifiers have relied upon an output clamping architecture and are called output clamp amps (OCAs). A new architecture called an input clamp amp (ICA) offers superior clamping accuracy and lower distortion.
应用笔记 PDF
MT-060: Choosing Between Voltage Feedback and Current Feedback Op Amps  (pdf, 62 kB) 技术指南 PDF
MT-059: 补偿输入电容对电流电压转换器所用电压反馈和电流反馈型运算放大器的影响  (pdf, 69 kB) 技术指南 PDF
MT-058: 反馈电容对VFB和CFB运算放大器的影响  (pdf, 320 kB) 技术指南 PDF
MT-056: 高速电压反馈运算放大器  (pdf, 109 kB) 技术指南 PDF
MT-053:运算放大器失真:HD、THD、THD + N、IMD、SFDR、MTPR  (pdf, 455 kB) 技术指南 PDF
MT-052:运算放大器噪声指数:不要被误导  (pdf, 199 kB) 技术指南 PDF
MT-050: 二阶系统的运算放大器总输出噪声计算  (pdf, 38 kB) 技术指南 PDF
MT-049:单极点系统的运算放大器总输出噪声计算  (pdf, 40 kB) 技术指南 PDF
MT-048:运算放大器噪声关系:1/f噪声、均方根(RMS)噪声与等效噪声带宽  (pdf, 81 kB) 技术指南 PDF
MT-047:运算放大器噪声  (pdf, 72 kB) 技术指南 PDF
MT-033:电压反馈型运算放大器的增益和带宽  (pdf, 251 kB) 技术指南 PDF
MT-032: Ideal Voltage Feedback (VFB) Op Amp  (pdf, 65 kB) 技术指南 PDF
A Stress-Free Method for Choosing High-Speed Op Amps
A decision-tree approach to making the critical decision about high-speed op amp selection, including a look at some helpful tools.
在线研讨会 WEBCAST
UG-460: Evaluation Board for Single, High Speed Operational Amplifiers (8-Lead SOIC)  (pdf, 369 kB) 用户指导 PDF
ADI Warns Against Misuse of COTS Integrated Circuits  (pdf, 13 kB)
(Revised 1/03)
Invites Customer Participation in Creative Mil/Aero System Solutions
推荐读物 PDF
Ask the Applications Engineer-18
Settling Time

(Analog Dialogue, Vol. 29, No. 2, 1995)
《模拟对话》杂志 HTML
Choosing High-Speed Signal Processing Components for Ultrasound Systems
(Analog Dialogue, Vol. 29, No. 2, 1995)
《模拟对话》杂志 HTML
Space Qualified Parts List  (pdf, 93 kB)
This document lists 67 (240+) space level products that are available from Analog Devices. Many of the products listed are state-of-the-art data conversion and signal processing products that were previously only available as commercial or military Class B products. Through our Space Products Group and MIL-PRF-38535 certified Level V (Class S) facility, we are pleased to offer these products to the space marketplace.
航天信息 PDF
High Speed Amplifiers Selection Table  (pdf, 77 kB) 产品选型指南 PDF
RAQs index 非常见问题解答 HTML
术语表 专业词汇表 HTML

设计工具,模型,驱动及软件

快讯名称 内容类型 文件类型
dBm/dBu/dBv Calculator
This calculator converts between standard units of power measurement and signal strength.
工具与转换 HTML
Power Dissipation vs Die Temp
This tool estimates die temperature and power dissipation based on the supply voltages, ambient temperature, load characteristics, and package thermal data.
工具与转换 HTML
ADIsimOpAmp™
这款工具可帮助用户选择、评估电压反馈型运算放大器以及排除故障。它使用典型数据模拟所选放大器的行为。借助这款工具,用户可以选择放大器,配置电路,施加信号,以及评估性能。它可用于检查放大器在给定电路中的特性,例如带宽、压摆率、输入/输出范围、增益误差、负载电流、稳定性问题和直流误差。
ADIsim Design/Simulation Tools HTML
Analog Filter Wizard 2.0
The Analog Filter Wizard™ helps you design a low-pass, high-pass, band-pass or band-stop filter with actual op amps. It then simulates the filter’s performance with these op amps in real time. You can ask the tool to optimize for power, noise, or voltage range, and it will pick op amps and passive components appropriately. Or you can adjust the components manually yourself.
ADIsim Design/Simulation Tools HTML
运放稳定性
演示运放缓冲器的稳定性影响的小应用程序。
Design Calculators HTML
AD8036 SPICE Macro-Model SPICE 模型 HTML

评估套件,原理图符号和PCB封装

评估板和开发套件查看评估板和套件页面以了解文档和采购信息

原理图符号和PCB封装— ADI公司提供与当今众多CAD系统兼容的原理图符号和PCB封装(Symbols & Footprints),以便更广泛、更轻松地使用。

Sample样片申请及购买

价格,封装及供货状态

AD8036 型号选项
产品型号 封装 引脚 温度范围 包装和数量 报价*(100-499) 报价*1000 pcs RoHS 查看PCN/PDN 查看库存/
购买/样片
5962-9559701MPA 产品状态: 量产 8 ld CerDIP 8 军用 Tube, 48 $ 35.37 $ 31.98 N  材料信息 查看PCN 订购
AD8036ACHIPS 产品状态: 量产 CHIPS OR DIE 0 工业 Tray, 400 - - Y  材料信息 通知我 联络ADI
AD8036AN 产品状态: 最后订购时间 8 ld PDIP 8 工业 Tube, 50 $ 5.89 $ 5.01 N  材料信息 查看PCN/PDN 订购
AD8036ANZ 产品状态: 量产 8 ld PDIP 8 工业 Tube, 50 $ 5.10 $ 4.33 Y  材料信息 查看PCN 订购 样片
AD8036AR 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 5.89 $ 5.01 N  材料信息 通知我 订购
AD8036AR-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 750 - $ 5.01 N  材料信息 通知我 订购
AD8036ARZ 产品状态: 量产 8 ld SOIC 8 工业 Tube, 98 $ 5.10 $ 4.33 Y  材料信息 通知我 订购 样片
AD8036ARZ-REEL 产品状态: 量产 8 ld SOIC 8 工业 Reel, 2500 - $ 4.33 Y  材料信息 通知我 订购
AD8036ARZ-REEL7 产品状态: 量产 8 ld SOIC 8 工业 Reel, 750 $ 5.10 $ 4.33 Y  材料信息 通知我 订购
帮助

这里所列出的美国报价单仅供预算参考,指美元报价(规定订量的每片美元,美国离岸价),如有修改不再另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。对于特殊批量报价,请与您当地的ADI公司办事处或代理商联络。对于评估板和套件的报价是指一个单位价格。

AD8036 评估板
产品型号 描述 报价 RoHS 查看PCN/PDN 查看库存/
购买/样片
AD8036-EBZ 产品状态: 量产 Evaluation Board $ 18.25 -

所示报价为单片价格。所列的美国报价单仅供预算参考,指美元报价(每片美国离岸价),如有修改,恕不另行通知。由于地区关税、商业税、汇率及手续费原因,国际报价可能不同。

查看库存和订购

浏览代理商名单
沪ICP备09046653号
产品评价 X
content here.
content here.

产品评价

关闭