Добавить в Мастер Структурных Схем

ADG1219:  Low Capacitance, Low Charge Injection, ±15 V/12 V iCMOS® SPDT in SOT-23

Информация о продукте

Статус продукта:Производство

The ADG1219 is a monolithic iCMOS® device containing an SPDT switch. An EN input is used to enable or disable the device. When disabled, all channels are switched off. When on, each channel conducts equally well in both directions and has an input signal range that extends to the supplies. Each switch exhibits break-before-make switching action.

The iCMOS (industrial CMOS) modular manufacturing process combines high voltage complementary metal-oxide semiconductor (CMOS) and bipolar technologies. It enables the development of a wide range of high performance analog ICs capable of 33 V operation in a footprint that no other generation of high voltage parts has been able to achieve. Unlike analog ICs using conventional CMOS processes, iCMOS components can tolerate high supply voltages while providing increased performance, dramatically lower power consumption, and reduced package size.

The ultralow capacitance and exceptionally low charge injection of these multiplexers make them ideal solutions for data acquisition and sample-and-hold applications, where low glitch and fast settling are required. Figure 2 shows that there is minimum charge injection over the entire signal range of the device. iCMOS construction also ensures ultralow power dissipation, making the parts ideally suited for portable and battery-powered instruments.

Applications
  • Automatic test equipment
  • Data acquisition systems
  • Battery-powered systems
  • Sample-and-hold systems
  • Audio/video signal routing
  • Communication systems
  • ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

    • <0.5 pC charge injection over full signal range
    • 2.5 pF off capacitance
    • Low leakage; 0.6 nA maximum @ 85°C
    • 120 Ω on resistance
    • Fully specified at +12 V, ±15 V
    • No VL supply required
    • 3 V logic-compatible inputs
    • Rail-to-rail operation
    • 8-lead SOT-23 package

    ADG1219 Functional Block Diagram

    Документация

    Наименование Тип контента Тип файлов
    ADG1219: Low Capacitance, Low Charge Injection, ±15 V/12 V iCMOS SPDT in SOT-23 Data Sheet (Rev A, 03/2009) (pdf, 691 kB) Технические описания PDF
    AN-874: Operating the ADG12xx Series of Parts with 5 V Supplies and the Impact on Performance  (pdf, 206 kB) Статьи по применению PDF
    Switches and Multiplexers Product Selection Guide  (pdf, 1462 kB) Product Selection Guide PDF
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
    Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

    沪ICP备09046653号
    Review this Product X
    content here.
    content here.

    Review this Product

    Закрыть