Добавить к Мастеру создания структурных схем

AD8657:  18V, 22µA, 45nV/√Hz, Precision RRIO, Dual Op Amp

Информация о продукте

Статус продукта:Рекомендовано для новых разработок

The AD8657/AD8659 are dual and quad micropower, precision, rail-to-rail input/output amplifiers optimized for low power and wide operating supply voltage range applications.

The AD8657/AD8659 operates from 2.7 V to 18 V with a typical quiescent supply current of 18 μA. The devices use the Analog Devices, Inc., patented DigiTrim® trimming technique, which achieves low offset voltage. The AD8657/AD8659 also have high immunity to electromagnetic interference.

The combination of low supply current, low offset voltage, very low input bias current, wide supply range, and rail-to-rail input and output make the AD8657/AD8659 ideal for current monitoring in process and motor control applications. The combination of precision specifications makes these devices ideal for dc gain and buffering of sensor front ends or high impedance input sources in wireless or remote sensors or transmitter.

The AD8657/AD8659 is specified over the extended industrial temperature range (−40°C to +125°C). The AD8657 is available in an 8-lead MSOP package and an 8-lead LFCSP package; the AD8659 is available in a 14-lead SOIC package and 16-lead LFCSP package.

APPLICATIONS

  • Portable operating systems
  • Current monitors
  • 4 mA to 20 mA loop drivers
  • Buffer/level shifting
  • Multipole filters
  • Remote/wireless sensors
  • Low power transimpedance amplifiers

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • Micropower at high voltage (18 V):
    22 μA maximum
  • Low offset voltage:
    350 µV maximum
  • Low input bias current:
    20 pA maximum
  • Gain bandwidth product:
    230 kHz at AV = 100 typical
  • Unity-gain crossover: 230 kHz
  • −3 dB closed-loop bandwidth:
      305 kHz
  • Single-supply operation:
    2.7 V to 18 V
  • Dual-supply operation:
    ±1.35 V to ±9 V
  • Unity-gain stable
  • Excellent electromagnetic interference immunity

Pin Configuration for AD8657

Подобная продукция

AD8603, AD8607, AD8609: available in single, dual, and quad channel versions operating at 5V offering lower offset, input bias current, and voltage noise with higher bandwidth, slew rate, and output drive.

Документация

Наименование Тип контента Тип файлов
AD8657/AD8659: 22 µA, RRIO, CMOS,18 V Operational Amplifiers Data Sheet (Rev B, 08/2012) (pdf, 711 kB) Технические описания PDF
CN-0181: Precision, 16-Bit, Voltage Level Setting with Less than 5 mW Total Power Dissipation  (pdf, 175 kB) Circuit Note PDF
CN-0179: Less Than 200 μA, Low Power, 4 mA-to-20 mA, Process Control Current Loop  (pdf, 156 kB) Circuit Note PDF
Op Amp Applications Handbook Руководства по проектированию HTML
MT-058: Effects of Feedback Capacitance on VFB and CFB Op Amps  (pdf, 66 kB) Обучение PDF
MT-047: Op Amp Noise  (pdf, 72 kB) Обучение PDF
MS-2212: The Maximum Supply Current That Wasn't  (pdf, 241 kB) Технические статьи PDF
Amplifiers for Signal Conditioning - Section 3  (PDF, 397 kB)
By Walt Kester, James Bryant, Walt Jung
Технические статьи PDF
Avoiding Op-Amp Instability Problems In Single-Supply Applications
(Analog Dialogue, Vol. 35, No. 2, March-May, 2001)
Журнал Analog Dialogue HTML
Amplifier ICs Техническая периодика HTML
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
ADIsimOpAmp™
This tool will help with the selection, evaluation and troubleshooting of voltage feedback Op-Amps. It uses typical data to model the behavior of a selected amplifier. It allows a user to select an amplifier, configure a circuit, apply a signal and evaluate the performance. It is useful for checking an amplifier's spec's such as Bandwidth, Slew Rate, Input/Output Range, Gain Error, Load Current, Stability Issues and DC Errors in a given circuit.
ADIsim Design/Simulation Tools HTML
AD8657 SPICE Macro-Model Модели SPICE HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Разработаны. Протестированы. Готовы к интеграции.
Узнать больше

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD8657 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

PRAOPAMP Evaluation Board
Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-PRAOPAMP-1KSZ Статус: Prodn Single 5 Lead SC70 (KS-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RJZ Статус: Prodn Single 5-Lead SOT 23 (RJ-5) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RMZ Статус: Prodn Single 8 Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-1RZ Статус: Prodn Single 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RMZ Статус: Prodn Dual 8-Lead MSOP (RM-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-2RZ Статус: Prodn Dual 8-Lead SOIC (R-8) Eval Board $ 20,19 Да -
EVAL-PRAOPAMP-4RUZ Статус: Prodn Quad 14-Lead TSSOP (RU-14) $ 20,19 Да -
EVAL-PRAOPAMP-4RZ Статус: Prodn Quad 14-Lead SOIC (R-14) $ 20,19 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть