Добавить к Мастеру создания структурных схем

AD7994:  4 Channel, 12-Bit ADC with I2C Compatible Interface in 16-Lead TSSOP

Информация о продукте

Статус продукта:Производство

The AD7994 is a 4 channel, 12-bit, high speed, low power, successive-approximation ADC. The part operates from a single 2.7 V to 5.5 V power supply and features a conversion time of 2 µs. The part contains a four channel multiplexer and track/hold amplifier.

The AD7994 provides a two-wire serial interface which is compatible with I2C interfaces. The part comes in two versions, AD7994-0 and AD7994-1. Each version allows for a minimum of two different I2C addresses. The I2C interface on the AD7994-0 supports Standard and Fast I2C Interface Modes. The I2C interface on the AD7994-1 supports Standard, Fast and two High-Speed I2C Interface Modes.

ОСОБЕННОСТИ И ПРЕИМУЩЕСТВА

  • 12-Bit ADC with Fast Conversion Time: 2 µs
  • Four Single-Ended Analog Input Channels
  • Specified for VDD of 2.7 V to 5.5 V
  • Low Power Consumption
  • Fast Throughput Rate: - 188 kSPS
  • Sequencer Operation
  • Automatic Cycle Mode
  • I2C® Compatible Serial Interface
  • I2C® Interface supports:
    Standard, Fast, and High-Speed Modes
  • Out of Range Indicator
  • Pin-Selectable Addressing via AS
  • Automatic Shutdown Mode: - 1 µA max

Functional Block Diagram for AD7994

OF NOTE ...

For samples and technical information, please contact the ADC Development Group. Please include your name, company, address and a brief description of your application.

Документация

Наименование Тип контента Тип файлов
AD7993/AD7994: 4-Channel, 12-/10-Bit ADCs with I2C Compatible Interface in 16-Lead TSSOP Data Sheet  (Rev 0, 10/2004) (pdf, 1073 kB) Технические описания PDF
AD7994/AD7993: Errata Sheet (Rev A, 02/2003) (pdf, 52 kB) Технические описания PDF
AN-931: Understanding PulSAR ADC Support Circuitry  (pdf, 299 kB)
This application note discusses in general the pitfalls that occur regularly when using SAR ADCs and, more importantly, how to easily prevent them.
Статьи по применению PDF
AN-686: Implementing an I2C® Reset  (pdf, 44 kB) Статьи по применению PDF
MS-2210: Designing Power Supplies for High Speed ADC  (pdf, 327 kB) Технические статьи PDF
Brochure: Monitor and Control Solutions for Communications Systems Обзор HTML
8- to 18-Bit SAR ADCs ... From the Leader in High Performance Analog  (pdf, 1885 kB)
8- to 18-Bit SAR ADCs with Sample Rates up to 3 MSPS -- The latest additions to ADI’s ADC portfolio offer unrivaled functionality in terms of channel count and power supply voltage, optimal power/speed ratios, and the smallest packages to meet the demands of any data acquisition application, including portable, industrial, medical, wireless, and communications.
Обзор PDF
RAQs index Rarely Asked Questions HTML
Словарь терминов Глоссарий HTML

Средства разработки, программные модели, драйверы и ПО

Наименование Тип контента Тип файлов
AD7998 IIO ADC Linux Driver (Wiki Site) Device Drivers HTML

Оценочные наборы, обозначения компонентов и шаблоны посадочных мест на ПП

Оценочные платы и наборыОзнакомьтесь с документацией и условиями покупки

Обозначения и посадочные места— Analog Devices предлагает библиотеку обозначений для принципиальных схем и шаблонов посадочных мест для разводки плат, совместимую с большинством САПР.

Рекомендации по выбору продуктов и типовые проекты

Сопутствующие компоненты

Suggested Companion Products


Recommended Input Buffer Amplifiers for the AD7994

  • For low distortion, low noise, dual supplies, we recommend the AD8599.
  • For precision, low noise, single supply, we recommend the AD8605 family of operational amplifiers.
  • For single supply, high speed, low power, we suggest the AD8031 or the dual AD8032.
  • For precision, high speed, low cost, we recommend the quad AD8604.
Recommended External References - 2.5V for the AD7994
  • For applications requiring best accuracy, low noise, low drift, we recommend the ADR421 or AD780.
  • For low noise, high output current applications, we recommend the ADR431.
  • For wide supply applications, we recommend the ADR03 or AD780.
  • For the reference buffer amplifier, we recommend the AD8605.

  • For applications requiring 2.048V to 4.096V, we recommend the REF191 reference family.
Recommended Digital Isolators for the AD7994 Recommended Power Solutions
  • For selecting voltage regulator products, use ADIsimPower.

Were these recommendations helpful?

SampleОбразцы / Покупка

Цены, исполнение ИМС, наличие на складе

AD7994 Model Options
Помощь

Приведенные цены действительны в США и указаны только для примерного бюджетного рассчета. Цены указаны в долларах США (за штуку в указанном размере партии) и могут быть изменены. Цены в других регионах могут отличаться в зависимости от местных пошлин, налогов, сборов и курсов валют. Для уточнения стоимости обращайтесь в местные офисы продаж Analog Devices, или к официальным дистрибьюторам. Цены на оценочные платы и наборы указаны за штуку независимо от количества.

Модели Описание Цена Без использования свинца PCN/PDN Проверка наличия/
Покупка/Запрос образца
EVAL-AD7994EBZ Статус: Prodn Evaluation Board $ 59,00 Да -

Цены указаны за одну штуку, в долларах США, на условиях ФОБ. Являются рекомендованными розничными ценами в США, приведены только для примерного расчета и могут меняться. Международные цены могут отличаться на величину местных пошлин, налогов, сборов и курсов валют.

Проверка наличия и приобретение

Просмотр списка дистрибьюторов и офисов продаж
Review this Product X
content here.
content here.

Review this Product

Закрыть