AD5305: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
The AD5305/AD5315/AD5325 are quad 8-,10-and 12-bit buffered voltage output DACs in a 10-lead microSOIC package that operate from a single 2.5 V to 5.5 V supply consuming 500 µA at 3 V. Their ...More
AD5305: 2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
Product Description
The AD5305/AD5315/AD5325 are quad 8-,10-and 12-bit buffered voltage output DACs in a 10-lead microSOIC package that operate from a single 2.5 V to 5.5 V supply consuming 500 µA at 3 V. Their on-chip output amplifiers allow rail-to-rail output swing with a slew rate of 0.7 V/µs. A 2-wire serial interface is used which operates at clock rates up to 400 kHz. This interface is SMBus-compatible at VDD <3.6 V. Multiple devices can be placed on the same bus.
Product Highlights
I2C (Inter-IC) is a trademark of Philips Semiconductors.
Features
- Four 8-Bit DACS in 10-Lead MicroSOIC
- Low Power: 600 µA @ 5 V, 500 µA @ 3 V
- Power-Down to 200 nA @ 5 V, 80nA @ 3 V
- Guaranteed Monotonic by Design
- Power-On-Reset to Zero Volts
- Three Power-Down Functions
- Double-Buffered Input Logic
- Output Range: O-VREF
- 2-Wire (I2C™ Compatible) Serial Interface
- Data Readback Facility
- Software Clear Facility
- Simultaneous Update via LDAC bit (active low)
Diagrams
- Enlarge
- Другие диаграммы
- Обозначения и трафареты для печатной платы
Functional Block Diagram for AD5305
2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
Другие диаграммы для AD5305
2.5 V to 5.5 V, 500 µA, 2-Wire Interface Quad Voltage Output 8-Bit DAC in a 10-Lead MicroSOIC Package
AD5305 Pin Out Diagram
Functional Block Diagram for AD5305
AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DAC
AD5722R - Complete, Dual, 12-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC
AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC
AD5752R - Complete, Dual, 16-Bit, Serial Input, Unipolar/Bipolar, Voltage Output DAC