Digital Temperature Sensors
Analog Devices offers a broad selection of digital temperature sensors with I2C, SPI, and mark space interfaces. For more intricate system design applications, some of these sensors have integrated
Go to Product Selection Table
Viewing:
Products in Category
MAX31732
RECOMMENDED FOR NEW DESIGNS
Four-Channel Remote Temperature Sensor
AD7415
PRODUCTION
±0.5°C Accurate, 10-Bit Digital Temperature Sensors in SOT-23
MAX30210
PRODUCTION
±0.1°C Accurate, Ultra-Small, Low-Power I2C Digital Temperature Sensor
MAX30207
PRODUCTION
±0.1°C Accurate, 1-Wire® Digital Temperature Sensor
MAX31888
PRODUCTION
±0.25°C Accurate 1-Wire Temperature Sensor
LTM2985
RECOMMENDED FOR NEW DESIGNS
Isolated High Accuracy Digital Temperature Measurement System with EEPROM
MAX31828
RECOMMENDED FOR NEW DESIGNS
Low-Power Temperature Switch with I2C Interface
MAX31829
RECOMMENDED FOR NEW DESIGNS
Low-Power Temperature Switch with I2C Interface
MAX31827
RECOMMENDED FOR NEW DESIGNS
Low-Power Temperature Switch with I2C Interface
MAX31889
PRODUCTION
±0.25°C Accurate I2C Temperature Sensor
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}